PVM series open-circuit piston pumps

  • Overview
  • Documents

Outstanding performance

Build machines that provide unprecedented controllability, efficiency and productivity with Danfoss PVM pumps. Compatible with Pro-FX Ready smart components, PVM series open-circuit, variable displacement piston pumps lead the industry in noise reduction, compact size and pressure rating.

  • Technology - Axial piston
  • Displacement - 18-141 cc (1.1-8.6 cu in)
  • Continuous pressure rating - 315 bar (4,600 psi)

New PVM Code B pumps with enhanced components now available!

Proven to help your machines perform better than the rest

  • Quietest piston pumps in their class
  • Compact design delivers more power in less space
  • Proven rotating group to provide up to 4,000 psi continuous pressure with less maintenance cost
  • High load bearings rated at 28,000 hours at corner horsepower
  • Saddle-type swashplate with steel-backed polymer bearing for improved life
  • Unique tapered envelope design that reduces vibration

Features that pump up performance and productivity

  • Optional power control helps the machine use power more accurately
  • Variable-speed technology generates power far more efficiently than fixed-speed pumps
  • Better energy efficiency eliminates the need for costly, energy-consuming cooling equipment

Pro-FX Ready

Danfoss' advanced class of Pro-FX Ready products allows manufacturers to design and deliver smarter machines that:

  • Intelligently adapt and dynamically respond to changing demands and conditions
  • Optimize performance and maximize productivity while enhancing operator safety

 

Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.

Documents

Documents
Type Name Language Valid for Updated Download File type