Thermoplastic hydraulic hose

  • Overview
  • Documents
  • Resources

Superior performance

Combining the best properties of nylon and polyester thermoplastic hoses, our new-to-the-world Synflex Optimum thermoplastic hydraulic hose portfolio elevates the standard for performance, longevity and versatility to enable OEMs to design safer, more effective systems.

  • Light weight - 2X lighter than equivalent wire braided rubber hoses
  • Long life - Highly abrasion resistant cover
  • Tailored application - Multi-line bonding and thermoforming

Empowering systems you’ve imagined— without limitations.

Danfoss' Synflex Optimum thermoplastic hydraulic hoses and fittings empower you to reimagine design. Our system engineered portfolio offers streamlined product configurations that make it easy to find the perfect combination for every application. And our commitment to innovation includes the design and technical support needed to develop more efficient, safe and productive systems.

Designed for tough jobs

Unlike traditional rubber hydraulic hoses, thermoplastic hydraulic hoses are built to withstand extreme environmental conditions and high abrasion applications. Constructed with the best properties of both nylon and polyester hoses, Danfoss new-to-the-world hose composition elevates the standard for performance, longevity and versatility.

Hose benefits

  • Smaller OD: Synflex Optimum hoses have smaller outside diameters than rubber braided hoses with an identical internal diameter
  • UV/Ozone protection: The TPU and polyester outer cover resists ozone, ultraviolent light and aging.
  • Chemical resistance: Thermoplastic composition prevents absorption of most oils and hydraulic fluids. Multiple configurations provide chemical compatibilities not found in rubber hoses.
  • Lighter weight: 2X lighter than equivalent wire-braided rubber hoses—reducing machine weight and power requirements.
  • Higher abrasion resistance: The TPU and polyester outer cover exceeds the stringent abrasion requirements specified by today’s forklift and telehandler manufacturers.
  • Long lengths: Longer hose lengths mean less scrap and fewer coupling junctions. Hoses come in lengths of up to 500m (1,640 ft.) for the large hose size and up to 1,500 (4,921 ft.) for smaller sizes.
  • Noise reduction: Special hose reinforcement reduces machine noise.
  • Clean system: The Synflex composition does not degrade or contaminate filters and valves. Synflex hoses help maintain a cleaner system
  • Permeation resistance: Thermoplastic hoses offer better permeation resistance against gases than rubber hydraulic hoses
  • Temperature resistance: Improved hose functionality over a wide temperature range—from -54°C (00° F) up to 94°C (00° F)
  • Custom thermoforming: Danfoss thermoforming process allows for hoses to be molded into configurations that match system design resulting in tighter routing, faster machine building and optimized performance.

Documents

Documents
Type Name Language Valid for Updated Download File type
Brochure AMER Synflex Optimum by Danfoss Brochure English Multiple 19 Oct, 2023 6.3 MB .pdf
Brochure EMEA Synflex Optimum by Danfoss Brochure English Multiple 19 Apr, 2024 6.1 MB .pdf
Brochure Synflex Optimum Lubrication Brochure English Multiple 17 Apr, 2023 3.1 MB .pdf

Resources

Visit PowerSource

Visit PowerSource

In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.