Superior performance
With industry-leading features like near-zero permeation, a tighter bend radius and the widest temperature range in its class, Danfoss is setting new standards for hose performance, flexibility and durability in the mobile air conditioning industry.
- Evercool exceeds standards - Exceeds SAE J3062
- Design flexibility - Compatible with multiple refrigerants
- Innovative design - Deliver performance & maximize uptime

Setting new standards for hose performance, flexibility and durability in the mobile A/C industry.
Customers today are demanding more from their vehicles. Every component and system have to work harder and last longer, delivering consistent results mile after mile. Couple that with evolving environmental standards and you have manufacturers wondering how to design vehicles that are both productive and environmentally sustainable.
EverCool GH001 A/C hose. Superior performance and versatility for the most demanding applications.
With industry-leading features like near-zero permeation, a tighter bend radius and the widest temperature range in its class, Danfoss EverCool GH001 mobile A/C hose is an SAE J3062 Type E veneer hose that’s setting an entirely new standard for performance. Plus, GH001 hose is qualified with several refrigerants and refrigerant oils including the emission-reducing R1234yf, helping you meet a variety of customer, industry and environmental requirements with a single, versatile hose.

Watch E-Z Clip Video
E-Z Clip system for use with GH001 multi-refrigerant hose

E-Z Clip is as easy as 1-2-3
Danfoss offers one of the simplest A/C hose assembly systems on the market today, the E-Z Clip system. Designed for use with Danfoss' multi-refrigerant GH001 hose, the E-Z Clip system for air conditioning hose assembly offers a flexible installation option without the need for a sizeable investment in crimp tooling. If you are servicing the heavy-duty truck, construction and agriculture market, the E-Z Clip system is a necessity. Danfoss' E-Z Clip hose and fitting connection exceeds SAE J2064 and has been vibration and impulse tested to perform in demanding applications.
Benefits of Danfoss' E-Z Clip system:
- No guess work
- No power supply needed
- No leaking crimps
- Easy to use in confined areas
- Reduces installation time by 50%
- With an industry leading 3-year warranty, the Danfoss E-Z Clip fitting is both easy to install and guaranteed to last.

Best permeation performance of any large bore A/C hose on the market.
EverCool FC800 Type B large bore A/C hose is the right hose and connector system for metro, touring and other large bus air conditioning applications and has the lowest permeation of any large bore hose in the industry – as much as 10 times better.
The highly engineered design of FC800 significantly reduces the downtime and maintenance costs associated with “topping off the system” after the system has been idle during the cool-temperature months. With virtually 1/2 the bend radius of comparable large bore hoses, FC800 offers significantly greater flexibility and therefore withstands the high mechanical stress coming from the engine.

EverCool EC007 A/C hose goes beyond performance expectations.
Danfoss' EverCool EC007 Type C barrier hose is the newest addition to our portfolio, intended for truck, agricultural and construction customers and is designed for improved fracture and kink resistance ultimately reducing hose damage that occurs when bending the hose in difficult or tight installations or through normal wear and tear. In addition, EC007 A/C hose has better permeation than any other Type C hose to minimize refrigeration loss, reducing environmental impact, downtime and cost associated with “topping off the system”.

EverCool A/C hoses outperform competitive products in the areas that matter most to customers.




Visit PowerSource
In our digital catalog you can find product specifications, literature and helpful tools like product configurators, 2D/3D models, cross reference, crimp specs and many more.