ESBE ARC/ARD Series High Torque Actuators

  • Overview
  • Documents
  • Applications
  • Related products
  • Support

High torque rotary actuators

The ESBE ARC/ ARD series of high torque rotary low voltage motorized actuators provide a 90° operating range of rotation. This series of actuators is suitable for assembly to ESBE series 3F and 4F valves that range from 2” to 6” in size and alternatively applied as damper actuators. The appropriate mounting kit to assemble the motorized actuator to either an ESBE valve or a damper are included. For the ARD actuator series, incorporated into its design is a spring return, i.e. safety function, to rotate the valve to a close position in the event of power failure or removal of signal.

Features and benefits

Increased torque ability (in comparison to 90 Series motorized actuators), to overcome a high differential pressure across the valve.

  • ARC: 265.5 in-lb (30 Nm)
  • ARD: 177 in-lb (20 Nm)

Included mounting kits specific for ESBE Type F valves and damper square or round shafts.

Safety spring close function feature: ARD269.

2-point spring close function: ARD257.

Direct mount actuator design with included mounting kit.

Easy manual override of motorized actuator.

Adjustable limitation of 90° rotation on opening or closing.

Low voltage power supply 24VAC or 24VDC, pre-wired with wire whip.

Documents

Documents
Type Name Language Valid for Updated Download File type
Installation guide ESBE ARC Actuator Instructions - Damper Assembly English United States 04 Feb, 2019 1.8 MB .pdf
Installation guide ESBE ARC Actuator Instructions - Electric Settings English United States 04 Feb, 2019 1.1 MB .pdf
Installation guide ESBE ARC Actuator Instructions - Valve Assembly English United States 04 Feb, 2019 5.4 MB .pdf
Data sheet ESBE ARC/ARD Series Actuator Datasheet English United States 05 Feb, 2019 1.6 MB .pdf
Installation guide ESBE ARD Actuator Instructions - Damper Assembly English United States 04 Feb, 2019 2.2 MB .pdf
Installation guide ESBE ARD Actuator Instructions - Electric Settings English United States 05 Feb, 2019 414.8 KB .pdf
Installation guide ESBE ARD Actuator Instructions - Valve Assembly English United States 05 Feb, 2019 1.4 MB .pdf
Catalog Hydronic Specialties Catalog English Multiple 21 Mar, 2017 2.0 MB .pdf

Applications

Related products

  • if (isSmallPicture) { ESBE VRG Mixing Valves; } else if (isBigColumns) { ESBE VRG Mixing Valves } else { ESBE VRG Mixing Valves }
    ESBE VRG Mixing Valves

    The ESBE VRG series is a range of compact, low leakage brass valves. Available in either a 3-way or 4-way versions suitable in either mixing or diverting applications.

    When assembled with the ARA600 or 90 Series motorized actuator, and wired to a controller, the VRG assembly provides regulating accuracy.

  • if (isSmallPicture) { ESBE Type F Mixing Valves; } else if (isBigColumns) { ESBE Type F Mixing Valves } else { ESBE Type F Mixing Valves }
    ESBE Type F Mixing Valves

    ESBE Type F valves are flanged valves made of high-performing cast iron and available up to 6" in size and suitable for mixing or diverting applications in heating and cooling systems. Type F valves assemble to the 90 Series or ARC/ARD Series of motorized actuators.

  • if (isSmallPicture) { ARA Series Actuators; } else if (isBigColumns) { ARA Series Actuators } else { ARA Series Actuators }
    ESBE ARA Series Actuators

    ESBE ARA 600 Series actuators are compact, motorized actuators for operating ESBE mixing valves up to 2". The 24V actuators replace the 60 Series, have improved mounting and operating functions and can easily be manually operated.

  • if (isSmallPicture) { ESBE CRA Series Setpoint Controls; } else if (isBigColumns) { ESBE CRA Series Setpoint Controls } else { ESBE CRA Series Setpoint Controls }
    ESBE CRA Series Setpoint Controls

    The ESBE CRA Series of setpoint controls includes a combined motorized actuator and constant flow temperature control with an adjustable temperature setting.

    The easy to use CRA series includes an LCD backlit digital display and is available in two varieties; the CRA112 - for use with ESBE valves up to 2", and the CRA122 - for use with all sizes of ESBE valves.

  • if (isSmallPicture) { ESBE 90 Series Actuators; } else if (isBigColumns) { ESBE 90 Series Actuators } else { ESBE 90 Series Actuators }
    ESBE 90 Series Actuators

    The ESBE 90 Series of 24V electronic motorized actuators are direct mount to rotate ESBE 3 & 4-way rotary valves in hydronic heating and cooling applications. The 90 Series motorized actuator provides additional torque compared to the ARA series, and can be installed on all ESBE 3 & 4-way rotary valves, in sizes from ½” to 6”. 90 Series linkage kits are also available capable of adapting the motorized actuator to Viessmann, Honeywell, Centra DR/ZR, Landis & Staefa and TA VTR styles of valves.

Support

Hydronic heating technical support

Technical Support

Find information on hydronic heating troubleshooting, including our top frequently asked questions, our video library, links to hydronic heating literature, a link to our newsletter, and more.