DS Snow Melt Controllers

  • Overview
  • Product range
  • Documents
  • Related products
  • Support
For pavement snow melt applications...

For pavement snow melt applications...

The DS-2C and DS-5C electric snow melt controllers are designed for pavement snow melting applications.

They can be used as a stand alone controller or as a sensor for larger control systems.

Product range

Technical data

technical data

Power Control Voltage:
DS-2C: 100-277V universal input
DS-5C: 100-277V field selectable

Max. Heating Load:
DS-2C: 30A
DS-5C: 60A

Max. Ambient Temperature:
-40°F to +185°F (-40°C to +85°C)

Enclosure Type: NEMA 3R

Mounting: Wall/pole mounted, outdoors

Dimensions (HxWxD): 4.75" x 7.00" x 2.75" (121mm x 178mm x 70mm)

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet DS-2C Controller Datasheet English Multiple 01 Aug, 2016 241.4 KB .pdf
Operating guide DS-5C Installation Manual English United States 26 Jul, 2016 426.6 KB .pdf
Data sheet DS-5C Snow Melt Controller Datasheet English Multiple 25 Jul, 2016 369.2 KB .pdf
Catalog Electric Heating Product Catalog VKAPA1022_2 English Multiple 14 Mar, 2019 2.6 MB .pdf
Brochure GX Snow Melting Brochure English Multiple 21 Aug, 2017 1.4 MB .pdf

Related products

  • GX Snow Melting Mat
    GX Heating Mats - for ice and snow melting

    Danfoss GX snow and ice melting mats are available in a wide range of sizes and voltages and can be used in a variety of applications from residential driveways and sidewalks to commercial building ramps, steps and parking areas.

  • Gx Snow melting cables
    GX cables - for snow melting

    GX Snow melting cables are available in a wide range of voltages (208V, 240V, 277V, 480V, 600V) and lengths (from 40ft. to 940ft). The GX cable allows for more flexibility during installation as the cables may be spaced at different increments depending on your application area.

  • GX850 Snow Melt Controllers
    GX850 Snow Melt Controllers

    The AWARD WINNING Danfoss GX Dual Zone Automatic Control Panel (ACP) and GX850M are the most optimal solution for keeping any area free of ice and snow. The GX 850 acts on information received from sensors which register both temperature and moisture, then calculates the information ensuring that the heat will only be turned on when snow and/or ice is present. The result is optimal performance with maximum energy savings and minimum operating costs.

  • Contactor /  Timer Panels
    Contactor / Timer Panels

    Contactor and timer panels, GFEP Panels, and single contactors are all available.

  • GX Accessories
    GX Accessories

    Accessories for the outdoor GX snow melting system. Products include cable strapping, ground sensors, repair kits and more.

Support

Technical Support

Technical Support

Find information on electric heating troubleshooting, including our top frequently asked questions, our video library, links to electric heating literature, a link to our warranty registration form, newsletter, and more.