Contactor / Timer Panels

  • Overview
  • Product range
  • Related products
  • Support

For use with GX Snow Melting Controls...

Various contactor panels are available depending on your technical preferences and specifications. Options include:

  • Contactor/timer panels
  • GFEP Panels
  • Single contactors

See product range for technical data and more information.

Product range

contactor and timer panels

Contactor and timer panels

The Danfoss Contactor and Timer panels are primarily designed for snow and ice melting applications. All panels are pre-wired and UL listed complete with a NEMA 1 enclosure, wiring diagram, terminal connection block, timer (timer panels), and two or four 3-pole contactors. Timer panels can be used stand alone or in conjunction with an automatic controller. Contactor panels must be used in conjunction with an automatic controller.

Technical Data:

  • Power Voltage Range: 208V - 600V
  • Max. Heating Load: 300A/600A
  • Control Voltage: 120V
  • Enclosure Type: NEMA 1
  • Mounting: Wall mounted, indoors
  • Dimensions (HxWxD):10" x 10" x 4" (254mm x 254mm x 102mm), 14" x 12" x 6.5" (355mm x 305mm x 165mm)
  • Timer Override: 4 Hours 
GFEP Contactor panels

GFEP Contactor Panels

Simplify your installation with the ground fault equipment protection or GFEP Panels. Danfoss GFEP panels have built-in ground fault equipment protection, minimizing the risk of faults and eliminating extra wiring installation steps and costs. The panel can be activated by a Danfoss GX850 ACP, DS controller or any other type of controller.

Technical Data:

  • Power Voltage Range: 208V - 600V
  • Max. Heating Load: 300A/600A
  • Control Voltage: 120V
  • Enclosure Type: NEMA1
  • Mounting: Wall mounted, indoors
  • Dimensions:12" x 12" x 6" (305mm x 305mm x 152mm),
    14" x 12" x 6.5" (355mm x 305mm x 165mm)
  • GFEP: 30mA trip

Features and benefits

Easy to install

NEMA 1, UL listed enclosure

Integrated 30mA GFEP (optional)

Internal LED trip indicator

LED heat-on indicator

Pre-wired terminal connections

120V on/off remote heat indicator

Two year warranty

single contactor

Single Contactor

Technical Data:

  • Pole: 3 Pole
  • Voltage: 600V
  • Max. Amps: 120
  • No. of Contactors:1
  • Coil Voltage:
    • 120V (088L3450)
    • 208-240V (088L3451)

Related products

  • GX Snow Melting Mat
    GX Heating Mats - for ice and snow melting

    Danfoss GX snow and ice melting mats are available in a wide range of sizes and voltages and can be used in a variety of applications from residential driveways and sidewalks to commercial building ramps, steps and parking areas.

  • Gx Snow melting cables
    GX cables - for snow melting

    GX Snow melting cables are available in a wide range of voltages (208V, 240V, 277V, 480V, 600V) and lengths (from 40ft. to 940ft). The GX cable allows for more flexibility during installation as the cables may be spaced at different increments depending on your application area.

  • GX850 Snow Melt Controllers
    GX850 Snow Melt Controllers

    The AWARD WINNING Danfoss GX Dual Zone Automatic Control Panel (ACP) and GX850M are the most optimal solution for keeping any area free of ice and snow. The GX 850 acts on information received from sensors which register both temperature and moisture, then calculates the information ensuring that the heat will only be turned on when snow and/or ice is present. The result is optimal performance with maximum energy savings and minimum operating costs.

  • DS-2C and DS-5C Snow Melt Controllers
    DS Snow Melt Controllers

    The DS-2C and DS-5C snow melt controllers are designed for pavement snow melt applications. They can be used as a stand alone controller or as a sensor for larger control systems.

  • GX Accessories
    GX Accessories

    Accessories for the outdoor GX snow melting system. Products include cable strapping, ground sensors, repair kits and more.

Support

Technical Support

Technical Support

Find information on electric heating troubleshooting, including our top frequently asked questions, our video library, links to electric heating literature, a link to our warranty registration form, newsletter, and more.