RX Controls for residential applications

  • Overview
  • Documents
  • Related products

RX1200 - Roof and gutter de-icing controller for residential applications...

The RX1200 offers an easy, no maintenance operation and is designed for use with Danfoss RX Cables. The RX1200 Controller senses both moisture and temperature conditions.

Features and benefits

Save up to 75% on energy consumption costs

Fully automatic

Plug and play installation

Extends life of roof de-icing system

Pre-assembled and ready-to-install

Prevent roof damage and leaks

Technical Data:

  • Power Supply: 120VAC 50/60 Hz
  • Resistive Load (Output) max: 10.2A @ 120V (1225W)
  • Turn On/Off Temperatures: On at 39.2°F, off at 44.6°F (On at 4°C, off at 7°C)
  • Enclosure Type/Mounting: Outdoor, under soffit/eave on wall protected against rain and direct sunlight
  • Dimensions (HxWxD): 1.73" x 4.57" x 2.84" (44mm x 116mm x 72mm)
  • Power Cord: 4.9 ft (1.5 m), 16AWGx3C, with ground plug, black
  • Probe Lead: 2.3 ft. (0.7 m), black
  • Sensor Wire: 9.84 ft (3m), moisture sensor, black
  • Included: Sensor shingle clips (6 pcs., aluminum alloy), Screws (2 pcs., M4x25)

Documents

Documents
Type Name Language Valid for Updated Download File type
Catalog Electric Heating Product Catalog VKAPA1022_2 English Multiple 14 Mar, 2019 2.6 MB .pdf
Brochure RX Roof and Gutter Deicing Brochure English Multiple 21 Aug, 2017 1.2 MB .pdf
Data sheet RX1200 Controller Datasheet English Multiple 07 Jul, 2017 205.1 KB .pdf
Operating guide RX1200 Installation Manual English United States 07 Jul, 2017 270.8 KB .pdf

Related products

  • Danfoss RX kit with clips for residential roof and gutter de-icing
    RX kits - for roof and gutter deicing in residential buildings

    Danfoss RX Kits provide the protection needed to prevent ice dams and build-up from damaging residential buildings, roofs, and gutters.

  • Residential accessories
    Residential accessories

    Residential accessories for use with RX Kits.