PX Pipe freeze protection controls

  • Overview
  • Documents
  • Related products
  • Support

The PX thermostat is designed for temperature control applications to prevent pipe freeze in ordinary areas. The unit is housed in a weatherproof NEMA 4X enclosure. The PX thermostat can be used in an ambient-sensing mode, line sensing mode, or used to control a contactor coil.

Features and benefits

Automatic activation - reduced operational costs

Remote bulb temperature sensing

Large, readily visible dial

Wall mounted

Water-tight enclosure

Technical Data:

  • Supply: 120V-277V
  • Max Load: 25A @ 120-240V, 22A @ 277V, resistive
  • Temperature Range: 0°F to 120°F (-18°C to 49°C)
  • Max. Exposure Temp.:140°F (60°C)
  • Enclosure Type: NEMA 4X, NEC Article 547 Compliant
  • Mounting: Wall mounted
  • Sensor: 5 ft. (1.5m) stainless steel capillary
  • Dimensions (HxWxD): 6.38" x 3.06" x 2.5" (162mm x 78mm x 64mm)
  • Switch: Single pole, double throw SPDT

Danfoss Pipe Heating System

Danfoss has designed versatile outdoor solutions for pipe heating, roof and gutter, and ground heating that can be installed on virtually any type of construction including private, business and institutional buildings.

Documents

Documents
Type Name Language Valid for Updated Download File type
Catalog Electric Heating Product Catalog VKAPA1022_2 English Multiple 14 Mar, 2019 2.6 MB .pdf
Data sheet PX Weatherproof Thermostat Datasheet English Multiple 19 Dec, 2008 204.2 KB .pdf

Related products

  • Pipe freeze protection / self regulating cables
    PX cables - for pipe tracing, and freeze protection

    During winter, problems with frost in fresh water pipes, waste water pipes, cooling water pipes, supply water pipes and sprinkler systems can be avoided by heating the pipes with self-regulating Ice Guard and PX cables. 

  • PX Pipe Freeze Protection Accessories
    PX Pipe freeze protection accessories

    Find a range of products that compliment the outdoor pipe freeze protection system. Products range from power connection kits, end termination kits, aluminum application tape and more.

Support

Technical Support

Technical Support

Find information on electric heating troubleshooting, including our top frequently asked questions, our video library, links to electric heating literature, a link to our warranty registration form, newsletter, and more.