GX Mats - for ice and snow melting

  • Overview
  • Documents
  • Case studies
  • Warranty
  • Related products
  • Support

Avoid the hassles of winter - be prepared and safe with ice and snow melting mats from Danfoss.

GX ice and snow melting mats can improve outdoor safety by providing instant relief from snow/ice build-up, & eliminate the need for costly snow-melting chemicals that can damage interior / exterior surfaces.

Suitable for use in driveways, parking lots, sidewalks, stairs, and ramps, and for installation in concrete, asphalt, and beneath outdoor pavers. The GX mats and cables are also backed by a genuine twenty-year warranty, one of the most all-encompassing warranties in the industry.

Features

A permanent solution for safety in winter weather

20 Year genuine warranty

Flexible, easy-to-install durable design

Range of voltage options available: 208V, 240V, 480V

Operates silently, efficiently, and safely

For use in concrete, asphalt, and under pavers

Ideal for driveways, parking lots, sidewalks, stairs, ramps, bridges and many other applications

Snow melting and de-icing solutions

Snow melting and de-icing solutions

Improve outdoor safety by providing instant relief from snow/ice build-up, and eliminate the need for costly snow melting chemicals that can damage interior and exterior surfaces.

Benefits

Dramatically enhance the safety of your property during the winter season. The GX system helps to eliminate the possibility of personal injuries (and subsequent litigation) due to slipping on dangerous ice and snow. Keep steps, entryways and parking areas clear of ice and protect your family or your customers from injuries.

Danfoss GX Snow Melting mats and cables are easy to install, reliable and virtually maintenance free. There's no need for yearly checkups or maintenance repairs.

Salt and corrosive snow melting chemicals destroy grass & other nearby vegetation, and also runoff into local streams and waterways polluting the environment. Keep your yard looking healthy and avoid runoff into your community with the eco-friendly GX Snow Melting system.

Installing a Danfoss GX snow melting system can extend the life of your driveway. Eliminate the need for trucks and plows that scrape your driveway. The Danfoss GX Snow Melting system quietly and efficiently keeps your driveway and walking areas free of ice and snow, and increases the resale value of your property.

With Danfoss Electric Heating, you can rest assured you're getting the very best products on the market because we've been manufacturing quality and reliable electric heating products for over 70 years! Our GX Snow Melting Mats and cables are backed by a 20 year warranty. Purchasing the Danfoss name means you will be getting the very best, time-tested products, a legendary warranty, and service that assures that your needs will be met.

 

Technical Data

  • Cable Construction: Twin Conductor
  • Cable Diameter: 1/4" (6mm)
  • Rated Voltage: 208V, 240V, 480V
  • Max. Rated Temperature: 220°F (105°C)
  • Conductor Insulation: Teflon™ FEP
  • Outer Insulation: PVC

Documents

Documents
Type Name Language Valid for Updated Download File type
Catalog Electric Heating Product Catalog VKAPA1022_2 English Multiple 14 Mar, 2019 2.6 MB .pdf
Brochure GX Snow Melting Brochure English Multiple 21 Aug, 2017 1.4 MB .pdf
Data sheet GX Snow Melting Mat Datasheet English Multiple 07 Jul, 2016 173.9 KB .pdf

Case studies

Coming soon...

Coming soon...

Warranty

Warranty Registration Form

Warranty Registration Form

Register your LX, TX, or GX mats and cables using the online warranty registration form, and view the terms and conditions.

Related products

  • Gx Snow melting cables
    GX cables - for snow melting

    GX Snow melting cables are available in a wide range of voltages (208V, 240V, 277V, 480V, 600V) and lengths (from 40ft. to 940ft). The GX cable allows for more flexibility during installation as the cables may be spaced at different increments depending on your application area.

  • Snow Melting Controls
    GX Snow melting controls

    Danfoss offers a range of GX snow melting controllers and complimentary contactor panels designed to only be activated when snow/ice is present, minimizing operating costs.

  • GX Accessories
    GX Accessories

    Accessories for the outdoor GX snow melting system. Products include cable strapping, ground sensors, repair kits and more.

Support

Technical Support

Technical Support

Find information on electric heating troubleshooting, including our top frequently asked questions, our video library, links to electric heating literature, a link to our warranty registration form, newsletter, and more.