Connecto Power Connection Kits

  • Overview
  • Product range
  • Documents
  • Related products
  • Support

Simple, reliable and easy-to-install...

Danfoss Connecto NA is a new & improved line of power connection kits for Danfoss self-regulating heating cables. Enjoy savings with reduced installation times and a product that’s simple to use!

With new Danfoss Connecto connection kits, experience a reliable & solid connection, every time!

Connecto is designed for use with both:

View the Connecto Video

Learn more about Danfoss Connecto

Discover benefits, and see just how easy it is to install, in our new Connecto Installation video on YouTube.

Features and benefits

Installation Simplified: Slide on components, cut, align and connect!

Save Time: Connecto takes no more than three minutes to setup versus conventional methods that took 15-20 minutes.

New & Improved: New Connecto products make the process of adding power to self-regulation cables quicker and easier.

Solid Connection Every Time: Quality products ensure the strongest, hassle-free connection.

Reliable: When manufacturer's installation manual is followed and installed by a licensed professional.

Easy-to-use: Connecto Components are quick to attach to cables and connect with a simple twist and screw of the assembly.

Technical Data:

Operating Voltage Max. 250 VAC
Current Max. 16A
Ambient Temperature Range -40°F to 185°F
(-40°C to 85°C)
Operation Temperature Range -40°F to 150°F
(-40°C to 65°C)
Protection Class NEMA Type 4X / IP66

Product range

Danfoss Connecto NA Power Connection Kit varieties and included components:

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet Connecto Power Connection Kits Datasheet English Multiple 19 Feb, 2019 824.1 KB .pdf
Data sheet Connecto Power Connection Kits Datasheet English Multiple 03 Mar, 2021 2.4 MB .pdf
Promotion material Connecto Power Connection Kits Flyer English Multiple 19 Feb, 2019 762.6 KB .pdf
Installation guide Connecto Power Connection Kits Installation Manual English United States 19 Feb, 2019 8.2 MB .pdf
Catalog Electric Heating Product Catalog VKAPA1022_2 English Multiple 14 Mar, 2019 2.6 MB .pdf

Related products

  • Pipe freeze protection / self regulating cables
    PX cables - for pipe tracing, and freeze protection

    During winter, problems with frost in fresh water pipes, waste water pipes, cooling water pipes, supply water pipes and sprinkler systems can be avoided by heating the pipes with self-regulating Ice Guard and PX cables. 

  • Danfoss RX-C cables for commercial roof and gutter de-icing
    RX-C cables - for roof and gutter de-icing in commercial buildings

    Danfoss RX-C roof and gutter de-icing self-regulating cables provide the protection needed to prevent ice dams and build-up from damaging commercial buildings, roofs, and gutters.

Support

Technical Support

Technical Support

Find information on electric heating troubleshooting, including our top frequently asked questions, our video library, links to electric heating literature, a link to our warranty registration form, newsletter, and more.