LX Mats for electric floor heating

  • Overview
  • Applications
  • Documents
  • Warranty
  • Related products
  • Support

Easy to install,
clean comfortable heating,
with LX Mats

 

Danfoss LX floor warming mats radiate heat from the floor for even, clean and gentle heating of a room.

Ideal for bathrooms, kitchens, entryways, and utility rooms LX mats provide warmth without blowing dust and debris around like a conventional heating system. Suitable for both residential and commercial electric heating applications.

Features and benefits

Genuine 20-year warranty

Easy to install - ready to lay on the floor

Dual-adhesive backing requires no fastening saving up to 70% in installation time

Minimal thickness-only add 3/16" height to the floor

Single point connection

Eliminates electromagnetic fields (EMFs)

Safety approved for wet locations

Pre-applied heating cable means even heat every time

LX Mat Easy Installation

Easy & Flexible Installation

Discover installation tips/tricks and see just how easy it is to install the Danfoss LX floor warming system.

Technical Data:

  • Mat Construction: Thermoplastic polymer coated fiberglass, self-adhesive backing
  • Cable Construction: Twin Conductor
  • Cable Diameter: 3/16" (4.8mm)
  • Rated Voltage: 120V, 240V
  • Max. Rated Temperature: 212°F (100°C)
  • Conductor Insulation: Teflon™ FEP
  • Outer Insulation: PVC

Solutions for:

  • Renovations: Renovating this season? Why not upgrade and install the Danfoss LX mat & thermostat to experience year-round comfort with a hassle-free low maintenance system.
  • Bathrooms: Enjoy warm floors in your bathroom and showers. Enhance comfort & safety and increase the resale value of your home.
  • Bedrooms: Danfoss LX mats and cables are suitable for stone, tile, & engineered wood floor coverings. Enjoy clean heat and turn down your thermostat maximizing energy savings!
     

Applications

Engineered wood or laminate
Mat is installed on plywood subfloor with scratch coat, underlayment padding, and completed with the finished surface of engineered wood.
Plywood subfloor
Mat is installed on plywood subfloor with optional backerboard, and scratch coat. Then finished with a layer of thin-set and floor covering of tiles or stones.
Concrete subfloor
Mat is installed on a concrete slab with optional insulation, and scratch coat layer.  Complete with a layer of thin-set and finished surface of tiles or stone.

Documents

Documents
Type Name Language Valid for Updated Download File type
Catalog Electric Heating Product Catalog VKAPA1022_2 English Multiple 14 Mar, 2019 2.6 MB .pdf
Data sheet LX Mat Datasheet English Multiple 29 Jan, 2019 250.8 KB .pdf
Brochure LX Mat Floor Warming Brochure English Multiple 21 Aug, 2017 1.5 MB .pdf

Warranty

Warranty Registration Form

Warranty Registration Form

Register your LX, TX, or GX mats and cables using the online warranty registration form, and view the terms and conditions.

Related products

  • Heating cables for indoor applications
    Heating Cables

    LX and TX electric heating cables come with the same quality cables found in our LX Mats, but the loose cables allow for flexible installation in both residential and commercial indoor heating applications.

  • Electric floor heating controls
    LX/TX controls

    Danfoss offers a variety of programmable and non-programmable LX thermostats that are intuitive, and simple to operate.

  • Electric floor heating accessories
    LX Accessories

    Find a range of products that compliment the indoor LX floor warming system. Products range from cable strapping, replacement floor sensors, repair kits and more.

Support

Technical Support

Technical Support

Find information on electric heating troubleshooting, including our top frequently asked questions, our video library, links to electric heating literature, a link to our warranty registration form, newsletter, and more.