ABV Actuator

  • Overview
  • Products
  • Documents
  • Related products
  • Support

The ABV is a thermo-hydraulic actuator for two point control used to control floor temperature, floor heating systems, hot-water service systems, zone valves and district heating systems.

Features:

  • Adjustable flow limitation
  • manual operation

Products

Code No. Type Model Required Valve Body
082F0002 NO ABV Actuator
24VAC 9.0 VA
VMT or KOVM
082F0052 NC ABV Actuator
24VAC 9.0 VA
VMT or KOVM
Dimensions

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet ABV English United States 12 Mar, 2014 181.5 KB .pdf
Catalog Hydronic Specialties Catalog VKKIA122 English United States 21 Mar, 2017 2.0 MB .pdf

Related products

  • KOVM mixing valve
    KOVM mixing valve

    KOVM mixing valve bodies are designed to maintain room temperature by controlling hot (or chilled) water flow through radiators, fans, convectors, etc. Due to the KOVM’s unique bypass design, a constant system flow is achieved regardless of the room’s heating (or cooling) requirements. Therefore system pressures and flow rates are automatically kept constant without the need for pressure controlled bypass valves.

  • VMT valve
    VMT valves for thermostatic or electric actuators

    The VMT valve is a 2-way seated valve, used primarily for heating systems. The valve can be combined with the following thermostatic elements from Danfoss: RAVK, ABV, TWA-V or RA2000 wall mount operators.

Support

Hydronic heating technical support

Technical Support

Find information on hydronic heating troubleshooting, including our top frequently asked questions, our video library, links to hydronic heating literature, a link to our newsletter, and more.