Supply and return temperature controls

  • Overview
  • Products
  • Documents
  • Related products
  • Support

FTC

self acting thermostatic sensor

FTC is a self-acting thermostatic sensor used for flow temperature control of floor heating and radiator heating systems.

The water temperature is measured by a surface sensor, which is easily mounted on the pipe by means of a strip (enclosed with the product). The snaplock connector of the sensor element secures a firm connection to the valve.

Products

Type: Self-acting thermostatic operator with 6’ 6” (2 m) capillary and strap on sensor. Celsius temperature scale on dial.
Maximum ambient temperature: 150°F (65°C)
Maximum flow temperature: 250°F (120°C)
Capillary tube length: 0 to 6.5’ (0 - 2.0 m)

Code No. Temperature Range Required Valve Body
013G5081 59° - 122°F
(15° - 50°C)
RA 2000 or RA-C
013G5080 95° - 158°F
(35° - 70°C)
RA 2000 or RA-C
Dimensions

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet FTC - Flow Temperature Controller Datasheet English Multiple 04 May, 2020 214.2 KB .pdf
Catalog Hydronic Specialties Catalog VKKIA122 English United States 21 Mar, 2017 2.0 MB .pdf

Related products

  • Thermostatic radiator valves
    Thermostatic radiator valves

    Robustly built and designed to meet the rigors of the residential, commercial and industrial sectors, a comprehensive range of Danfoss RA2000 thermostatic radiator valves is available for hot water, one-pipe steam, and two-pipe low pressure steam systems.

  • RA-C heating and cooling valves
    RA-C heating and cooling valves

    RA-C valves, together with Danfoss self-acting and electronic controllers, make up a perfect combination for control of cooling and heating circuits.

Support

Hydronic heating technical support

Technical Support

Find information on hydronic heating troubleshooting, including our top frequently asked questions, our video library, links to hydronic heating literature, a link to our newsletter, and more.