FHV-A / FHV-R thermostats

  • Overview
  • Products
  • Documents
  • Related products
  • Support

For hydronic floor temperature control

Thermostatic floor heating controllers for hydronic floor heating applications. Available in single-zone return temperature sensing (FHV-R) & single-zone ambient room temperature (FHV-A) options.

Products

FHV-R provides temperature control of under floor heating circuits, using a return temperature limiting valve fitted with a FJVR sensor element.

FHV-R is used in applications where a desired floor temperature is required (e.g. a bathroom where a constant warm floor is preferred regardless of room temperature to ensure comfort & to quickly dry water on the floor).

Set includes wall enclosure box, front cover, bleed key and valve (return temperature limiter) with air vent. When the FHV-R is used for controlling floor heating, the heated floor area should not be more than 100 sq.ft. (10 m2).

FHV-R

FHV-A enables room temperature control via a pre-settable thermostatic valve fitted with a RA2000 sensor element.

Set includes wall enclosure box, front cover, bleed key and pre-settable valve with air vent.

If using the FHV-A for room temperature control, the flow temperature should not be permitted to exceed the maximum recommended by the flooring manufacturer.

FHV-A
FHV dimensions

Documents

Documents
Type Name Language Valid for Updated Download File type
Data sheet FHV Thermostatic Floor Heating Controls Datasheet English United States 05 Oct, 2017 827.5 KB .pdf
Catalog Hydronic Specialties Catalog VKKIA122 English United States 21 Mar, 2017 2.0 MB .pdf

Related products

  • RA2000 radiator operators
    Radiator operators

    Danfoss RA2000 radiator operators maintain constant desired room temperatures, individually room by room and help to reduce energy consumption.

Support

Hydronic heating technical support

Technical Support

Find information on hydronic heating troubleshooting, including our top frequently asked questions, our video library, links to hydronic heating literature, a link to our newsletter, and more.