VTZ reciprocating inverter compressors

  • Overview
  • Documents
  • Software

High precision and cost effectiveness
At the core of your process

Danfoss reciprocating inverter compressors avoid oversized and short cycling systems. The compressor automatically adapts to the current load. By combining an efficient Danfoss Maneurop® reciprocating compressor with a Danfoss Drive, the company provides an innovative and intelligent package that utilizes variable-speed technology to ensure superior efficiency across the entire operating range for precision cooling.

  • Energy savings: increase product competitiveness with high efficiency at part-load and improved SEER.
  • Accurate cooling: improve the efficiency of air cooling systems or industrial processes with stepless capacity control and stable optimum set point.
  • Modulation: capacity modulation from 30 to 90 RPS. Possible staging in manifold configurations.
  • Electrical installation savings: applied cost reduction with integrated crankcase heater, soft starter and downsizing of components.
  • Easy application and reliability: a complete prequalified solution consisting of a dedicated inverter compressor and variable-speed drive, preset parameters and integrated functions make application easy and the overall unit more reliable.
  • Quieter environment: by lowering the volume, operating in a user-friendly frequency spectrum and reducing start-up and shut down cycle disturbance, your systems will be less intrusive throughout the year.

Features and benefits

Inverter reciprocating technology from 8-48 kW / 3-5 tons with R134a saves on a running costs

Also operates with R404A and R407C

Avoids oversized and short cycling systems, optimizes efficiency at part-load

Stepless capacity modulation for accurate temperature control

Simple system design, quiet solution

A piece of machinery creating a dramatic lighting effect when it touches another piece of machinery

VTZ brochure

Download the brochure on VTZ inverter compressors.

Documents

Documents
Type Name Language Valid for Updated Download File type
Installation guide Accessory for thermal protection of VTZ compressors English Multiple 16 Oct, 2013 200.4 KB .pdf
Brochure Brochure VTZ inverter compressors English Multiple 13 Oct, 2014 389.2 KB .pdf
Application guide Guideline Inverter reciprocating compressors VTZ English Multiple 31 Jan, 2020 3.2 MB .pdf
Catalog Spare parts and accessories Danfoss Commercial Compressors for hermetic reciprocating and scroll compressors (AC/HP & REF) English Multiple 18 May, 2023 2.1 MB .pdf

Software

Coolselector®2 app icon

The truth is Cool(selector®2)

Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.