Need an AC drive for hazardous applications?
Meet Danfoss VACON® X5 HazLo®
The uniquely designed VACON® X5 HazLo® AC Drive is a compact, cost effective, patented design drive built specifically for challenging applications; and is certified for Class 1, Division 2 hazardous locations.
Typical Application Areas
Refineries, Spray finishing, Water and Waste Water, Graineries, Gypsum Processing, Textile facilities
Supply voltages and power ranges [High Overload]
3 x 380-480 V. . . 30 to 100 HP (22 - 100 kW)
3 x 575 V . . . . . . 30 to 100 HP (22 - 100 kW)
Unique Enclosure UL Type 4X environmental ratings for Indoor/Outdoor certified enclosure. No derating needed. No purging needed.
Benefits:
- Compact size provides cost effective installation
- No cooling concerns because an additional enclosure is not
necessary - VACON X5 HazLo drive is smaller and lighter to install.
Integrated Brake Resistor: Includes a Brake resistor allowing it to better handle high inertial loads and warm up in cold conditions.
Benefits:
- Reduced Installation Costs
- Mount in Low Temperatures
Built-in Sequencer: Features a built-in multi-step sequencer that can replace a small PLC in many applications.
Benefits:
- Reduced investment costs
- Flexible application programming
UL and cUL Standards:
UL- ANSI-ISA 12.12.01-2012, cUL- Canadian National Standard C22.2, No. 14.2010 and CAN/CSA CSS.2, No. 213-M 1987
User-Friendly: The keypad is highly accessible from the front face of the drive giving operator ability to control, program and view display locally at all times.
Order VACON® X series literature
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Fact sheet - AM | DrivePro® Replacement | English | United States | 13 Jul, 2017 | 322.0 KB | |
Fact sheet - AM | DrivePro® Service | English | United States | 13 Jul, 2017 | 322.7 KB | |
User guide - BC | Vacon 500X User Manual | English | United States | 27 Nov, 2015 | 2.2 MB | |
User guide - BC | Vacon 50X User Manual | English | United States | 27 Nov, 2015 | 3.6 MB | |
Installation guide - AN | Vacon X Keypad Remote Control Inst. Man. | English | United States | 27 Nov, 2015 | 782.8 KB | |
Installation guide - AN | Vacon X4 Installation Manual | English | United States | 27 Nov, 2015 | 3.9 MB | |
Installation guide - AN | Vacon X4 X5 Bus DB Term. Kit S 4 Manual | English | United States | 27 Nov, 2015 | 3.0 MB | |
Installation guide - AN | Vacon X4 X5 Bus DB Term. Kit S 5 Manual | English | United States | 27 Nov, 2015 | 2.8 MB | |
User guide - BC | VACON X4 X5 Remote Keypad User manual | English | United States | 27 Nov, 2015 | 782.8 KB | |
Installation guide - AN | Vacon X5 Installation Manual | English | United States | 27 Nov, 2015 | 3.6 MB | |
Safety guide - BH | VACON® Safety Guide | Multiple | 01 Oct, 2017 | 359.2 KB | ||
Installation guide - AN | VACON® X5 115 VAC Enc. Board Inst.Manual | English | United States | 01 Nov, 2015 | 1.8 MB | |
Installation guide - AN | VACON® X5 DeviceNet Board Inst. Manual | English | United States | 01 Nov, 2015 | 2.1 MB | |
Installation guide - AN | VACON® X5 Ethernet IP Board Inst. Manual | English | United States | 01 Nov, 2015 | 1.8 MB | |
Fact sheet - AM | VACON® X5 HazLo® | English | United States | 25 Jan, 2019 | 267.9 KB | |
Installation guide - AN | VACON® X5 Modbus TCP Board Inst. Manual | English | United States | 01 Nov, 2015 | 1.7 MB | |
Installation guide - AN | VACON® X5 Profibus Board Inst. Manual | English | United States | 01 Nov, 2015 | 1.8 MB |
Software
Type | Name | Language | Updated | Version | Status | Download | File type |
---|---|---|---|---|---|---|---|
AC Drive Firmware | VACON® X4 (50X) Firmware | 30 Jul, 2013 | 0226 | RL | 155.0 KB | ZIP | |
Fieldbus Configuration Files | VACON® X5/500X DeviceNet EDS | 25 Apr, 2011 | RL | 87.1 KB | ZIP | ||
Fieldbus Configuration Files | VACON® X5/500X PROFIBUS GSD | 18 Jul, 2008 | RL | 959.0 B | ZIP | ||
Software Tools | Win-trAC | 08 Feb, 2018 | 2.1.9 | RL | 17.0 MB | ZIP |