Solenoid valves for water applications

  • Overview
  • Product range

Fluid controls for water applications

The global need for clean water is enormous and on the rise, calling for a dedicated common effort to control the water cycle. Danfoss is well prepared to contribute to such endeavors. To us, the pump is the key to controlling the water cycle - from intake to effluent. Consequently, we have developed a range of sensors and switches for pumps, tailored for the most common applications in the water industry.

Highly effective and durable, Danfoss fluid controls for water applications are known to reliably open and close in even the toughest environment.

Product range

  • if (isSmallPicture) { AVTA thermostatically operated water valves - Danfoss } else if (isBigColumns) { AVTA thermostatically operated water valves - Danfoss } else { AVTA thermostatically operated water valves - Danfoss }
    AVTA thermostatically operated water valves

    AVTA thermostatic operated water valves are used for proportional regulation of water flow quantity in refrigeration plants with water-cooled condensers for condensing pressure regulation purposes. AVTA water regulating valves give modulating regulation of the condensing pressure and so maintain it constant during operation.

  • if (isSmallPicture) { EV220A servo-operated 2/2-way solenoid valves } else if (isBigColumns) { EV220A servo-operated 2/2-way solenoid valves } else { EV220A servo-operated 2/2-way solenoid valves }
    EV220A, servo-operated 2/2-way solenoid valves

    EV220A is a compact servo-operated 2/2-way solenoid valve program, especially designed for use in machines and equipment with limited space.

  • if (isSmallPicture) { EV220B solenoid valves - Danfoss } else if (isBigColumns) { EV220B solenoid valves - Danfoss } else { EV220B solenoid valves - Danfoss }
    EV220B, servo-operated solenoid valves

    EV220B is a universal 2/2-way solenoid valve program. Valve body in brass, dezincification resistant brass and stainless steel ensures that a broad variety of application can be covered.

  • if (isSmallPicture) { EV220W 10-50 WRAS approved indirect-servo operated 2/2-way solenoid valves } else if (isBigColumns) { EV220W 10-50 WRAS approved indirect-servo operated 2/2-way solenoid valves } else { EV220W 10-50 WRAS approved indirect-servo operated 2/2-way solenoid valves }
    EV220W 10-50 WRAS approved indirect-servo operated 2/2-way solenoid valves

    EV220W, indirect servo- operated solenoid valve. EV220W is a compact indirect servo- operated 2/2 way solenoid valves with connections from 3/8” to 2”, especially designed for use in drinking water with a WRAS approval as well as for cold and hot water applications.