Solenoid valves for air compressors

  • Overview
  • Product range

Fluid controls for air compressors

From very small units for medical use to very large industrial compressors operating in the kilowatt power band, the air compressor industry covers a huge range of equipment. Equally varied are the fundamental compressor technologies used. Danfoss Industrial Automation supports everything from small, self-contained units operated at the site of use to large, centralized air compressor units mounted on trucks.

Highly effective and durable, Danfoss fluid controls for air compressors are known to reliably open and close in even the toughest environment.

Product range

  • if (isSmallPicture) { AVTA thermostatically operated water valves - Danfoss } else if (isBigColumns) { AVTA thermostatically operated water valves - Danfoss } else { AVTA thermostatically operated water valves - Danfoss }
    AVTA thermostatically operated water valves

    AVTA thermostatic operated water valves are used for proportional regulation of water flow quantity in refrigeration plants with water-cooled condensers for condensing pressure regulation purposes. AVTA water regulating valves give modulating regulation of the condensing pressure and so maintain it constant during operation.

  • if (isSmallPicture) { EV220A servo-operated 2/2-way solenoid valves } else if (isBigColumns) { EV220A servo-operated 2/2-way solenoid valves } else { EV220A servo-operated 2/2-way solenoid valves }
    EV220A, servo-operated 2/2-way solenoid valves

    EV220A is a compact servo-operated 2/2-way solenoid valve program, especially designed for use in machines and equipment with limited space.

  • if (isSmallPicture) { EV220B solenoid valves - Danfoss } else if (isBigColumns) { EV220B solenoid valves - Danfoss } else { EV220B solenoid valves - Danfoss }
    EV220B, servo-operated solenoid valves

    EV220B is a universal 2/2-way solenoid valve program. Valve body in brass, dezincification resistant brass and stainless steel ensures that a broad variety of application can be covered.