High-pressure pumps for water hydraulics
Danfoss offers high-pressure pumps and valves optimized for water hydraulics applications such as hydroelectric installations, fish farms, and oceanariums. The products are designed and constructed to withstand even the harshest environments, offering long service life, high up-time and less maintenance.
The Danfoss high pressure solutions are oil free, clean and safe for people, processes and products. To avoid contamination, the axial piston pumps rely solely on the pumped media as lubricant, in this case fresh water or sea water, and no oil is needed. At the same time the performance levels of the pumps are extremely high reducing energy bills and lowering CO2 emissions.
Features and benefits
Ultra-clean technology, no oil needed, no contamination
Best in class reliability
High energy efficiency, low CO2 emissions
Solutions for a wide range of water hydraulic applications
Market leading Total Cost of Ownership (TCO)
Related products
Coming soon...
Coming soon...
Contact us
For further information, please contact us.