Case controls

  • Overview
  • Documents
  • Highlighted products
  • Learning
  • Contact us
  • Related applications
  • Articles

Smart refrigeration case control

Your refrigeration system is the natural place to look for energy efficiency gains. To unlock that potential, you need a controller, expansion valve, and high accuracy sensors that are smart enough to make the technology work together—and a system manager that can help you see and control the bigger picture.

The power of adaptive refrigeration

To optimize refrigeration efficiency, it’s important to match capacity to demand.  An adaptive case controller, like the Danfoss ADAP-KOOL® series, can balance refrigeration performance to the load. The Adaptive Superheat Control algorithm maintains the minimal stable superheat, so there’s always just enough cooling. The advanced controllers connect to the internet and the compressor pack controller via a system manager. They’re also easy to use, simplifying the complexity of a modern refrigeration system, so you can focus on optimizing efficiency.

Features and benefits

Save energy without compromising food safety

Connected solutions for optimum efficiency

Save time during commissioning

Up to 12% energy savings compared to other EEV technologies

ADAP-KOOL® your food retail store – with new Danfoss Case Controls Solution

The new Danfoss ADAP-KOOL® Case Controls Solution for food retail applications drives down cost and takes user friendliness to the next level with a new smartphone app that simplify design, installation, service, and use. The solution includes four new products: new case controller platform, electric expansion valve, pressure transmitter, and temperature sensor – all designed for an optimum solution.

Introducing the new AK-CC55 case controller platform

The AK-CC55 case controller delivers energy savings up to 10% compared to the next best alternative, and it includes features that improve the user experience for OEMs, installers, and end users by simplifying design, installation, and service.

Documents

Type Name Language Valid for Updated Download File type
White paper Danfoss-the pioner in electronic expansion valve control English Multiple 1.1 MB .pdf
Brochure Reduced complexity with new Integrated Controller Tray English Multiple 829.3 KB .pdf

Highlighted products

  • AK-PS power supplies for ADAP-KOOL® refrigeration control systems
    AK-PS power supplies for ADAP-KOOL® refrigeration control systems

    External power supply modules for AK controllers.

  • SONDEX® Evaporators- Danfoss
    SONDEX® Evaporators

    SONDEX® evaporators are designed to handle advanced evaporation duties. Using semi-welded plate cassettes, the media are guaranteed to never mix. The plate cassettes are designed to ensure the optimal level of turbulence on both sides, while providing an even distribution of the media for superior performance and product quality.

  • NRV refrigeration check valves - Danfoss
    NRV refrigeration check valves

    NRV and NRVH can be used in liquid, suction and hot gas lines in refrigeration and air conditioning plants with fluorinated refrigerants. NRV and NRVH can be supplied with flare and solder connections. They are also available with oversize solder connections providing flexibility in the use of check valves.

  •  AKVH electric expansion valves - Danfoss
    AKV electric expansion valves

    For robust, efficient, and responsive control, Danfoss world-renowned, ADAP Kool® expansion valves, AKV, cover applications ranging from lower capacity commercial applications with CO2 and HFC refrigerant to large industrial applications with ammonia as a refrigerant.

  • GBC shut-off ball valve for CO2 - Danfoss
    GBC shut-off ball valve, CO₂

    Danfoss shut-off ball valves for R744 (CO2) are manually operated bi-flow shut-off valves. Oils: POE, PAG.

Contact us

For further information, please contact us.

Related applications

  • Danfoss solutions for CO2 refrigeration in food retail
    CO₂ in food retail

    Danfoss has pioneered CO₂ refrigeration systems for more than 10 years. Learn more about our CO₂ refrigeration solutions for supermarkets here.

  • HVAC integration in supermarkets - Danfoss
    HVAC integration in supermarkets

    Align your heating, ventilation, air conditioning, and refrigeration systems, to save money, safeguard stock, and reduce your environmental impact. Integrated solutions unlock the full potential of each application and increases the efficiency of the entire system.

  • Monitoring refrigeration systems - Danfoss
    Monitoring and management

    Connecting your refrigeration system to the cloud offers a world of possibilities to save money and improve food safety. Remote monitoring and management make it easy to check and triage system alarm. 

  • Semi plug in systems - Danfoss
    Semi plug-in system

    Danfoss offers highly efficient components optimized for semi plug-in refrigeration systems. The components are designed to provide the lowest total cost of ownership, while at the same time reducing the carbon footprint of your supermarket refrigeration system.

  • Smart store - grid-integration - Danfoss
    Smart energy

    Energy cost is one of the biggest expenses in the daily operation of your supermarkets. Therefore, retailers increasingly look to enhance the energy efficiency within the stores.

  • Smart store - Danfoss
    Smart store

    The Smart Store solution enhances food safety and brings down the energy bill by integrated and smart control of refrigeration, HVAC, lighting and other applications.

Articles

  • Adaptive refrost
    The secret behind Danfoss adaptive defrost

    Before digging into the secret of Danfoss adaptive defrost, let’s first take a look at the most common methods of defrosting refrigerated display cases, and why they’re necessary.

  • How smart refrigeration case control makes energy saving simple

    As food retailers look to reduce energy bills, every incremental savings counts. Increasing price competition means operating costs have an immediate impact on competitiveness and profitability—and, after staff, energy is the biggest bill most supermarkets have.