EvoFlat 4.0 the next generation flat stations
Evoflat 4.0 is a completely new, industrial & modular, designed flat stations
for flats and apartment buildings.
Better
- New design with improved performances
- Next level modularity to cover all requirements
- Prepared for error-free automated production
- Less internal and external heat emissions
- Prepared for RoHS-3 2024 compliance
Better | Lighter
- Just 10.8 kg in most complete configuration
- = 23% saving compared to EvoFlat
- Allows 1-man job installation
Better | Lighter | Easier
- Modular design: 1 ‘platform’ for all applications from low-temperature networks up to high flow capacities
- Possibilities to upgrade configuration
(capacity, features, functions) onsite - Less different components thus fewer spare parts to keep costs down
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Brochure | Take lead on your project with an efficient system concept | Italian | Italy | 22 Jun, 2015 | 22.4 MB | |
Brochure | Take lead on your project with an efficient system concept | Serbian (RS) | Serbia | 19 Dec, 2014 | 12.4 MB | |
Brochure | Take lead on your project with an efficient system concept | Slovak | Slovakia | 19 Dec, 2014 | 12.5 MB | |
Brochure | Take lead on your project with an efficient system concept | Turkish | Turkey | 16 Sep, 2014 | 6.2 MB | |
Brochure | Take lead on your project with an efficient system concept | Romanian, Moldavian, Moldovan | Romania | 16 Sep, 2014 | 7.3 MB | |
Brochure | Take lead on your project with an efficient system concept | Croatian | Croatia | 16 Sep, 2014 | 6.1 MB | |
Brochure | Take lead on your project with an efficient system concept | Slovenian | Slovenia | 12 Mar, 2019 | 7.5 MB | |
Brochure | Take lead on your project with an efficient system concept | Bulgarian | Bulgaria | 09 Dec, 2014 | 12.6 MB | |
Brochure | Take lead on your project with an efficient system concept | Hungarian | Hungary | 09 Dec, 2014 | 12.8 MB | |
Brochure | Take lead on your project with an efficient system concept | English | Multiple | 16 Sep, 2014 | 7.7 MB |