Energy support close to the consumption
To help improve performance by making better use of energy, energy storage is increasingly being introduced into systems to create hybrid solutions. Various storage methods are being used but, due to reductions in battery costs and increases in energy density, battery utilization is seen as being the fastest growing and more easily integrated storage medium available today. DC/DC converters can be used to connect to sources such as batteries, super capacitors, fuel cells and solar panels.
Due to the wide input range of the source voltages, for example battery, the VACON® NXP DC/DC Converter application can be used to match source voltage to a common DC bus system in order to utilize the stored energy to create the right DC bus voltage required to operate the machinery running on these hybrid systems.
The VACON® NXP DC/DC Converter application can be installed in both liquid- and air-cooled VACON® NXP drive modules.
Supply voltages and power range
Air cooled:
- 3 x 380-500 V...180-1100 kW with battery voltages from 100Vdc* to 800Vdc**
- 3 x 525-690 V...200-1200 kW with battery voltages from 100Vdc* to 1100Vdc**
Liquid cooled:
- 3 x 380-500 V...160-1800 kW with battery voltages from 100Vdc* to 800Vdc**
- 3 x 525-690 V...210-1800 kW with battery voltages from 100Vdc* to 1100Vdc**
*Minimum voltage is case dependent
**Depending on system DC bus voltage. Source (battery) voltage must always be lower than the DC bus voltage.
Features and benefits
Using the same VACON® NXP hardware and control platform, DC/DC converters require very little additional investment for the same amount of system flexibility
A modular solution, DC/DC converters are easily added to the DC bus of a system providing almost instant access to additional DC sources and easy expansion
Utilizing the same VACON® NXP hardware configurations, service teams require little to no additional training
Wide range of current ratings ensures simpler integration of an extensive variety of common battery bank voltages
Aging battery stacks are easy to replace to ensure reduced downtime
Compatible with a wide variety of DC voltage sources or energy storage mediums
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Case story | Abeking and Rasmussen WSV | English | Multiple | 01 Jul, 2021 | 6.3 MB | |
Case story | Abeking and Rasmussen WSV | English | Multiple | 01 Dec, 2021 | 517.3 KB | |
Case story | Astrid_Helene | English | Multiple | 20 Mar, 2019 | 439.1 KB | |
Certificate | CCS_Type_Approval | English | Multiple | 22 Dec, 2022 | 260.0 KB | |
Brochure | Danfoss Drives Product Overview | English | Multiple | 20 Mar, 2019 | 1.7 MB | |
Case story | DC backup protects power plant | English | Multiple | 01 Nov, 2019 | 295.8 KB | |
Fact sheet | Documentation Information Leaflet | English | Multiple | 01 Oct, 2019 | 340.7 KB | |
Fact sheet | DrivePro® Coverage | English | United States | 13 Jul, 2017 | 322.4 KB | |
Case story | DrivePro® Remote Monitoring | English | Multiple | 01 Dec, 2021 | 793.2 KB | |
Case story | Future of the Fjords catamaran | English | Multiple | 09 Apr, 2019 | 482.1 KB | |
Case story | Grotte_Fanø_2Pager | English | Multiple | 01 Dec, 2021 | 3.9 MB | |
Case story | Grotte_Fanø_4Pager | English | Multiple | 01 Dec, 2021 | 1.1 MB | |
Fact sheet | Hybridization | English | Multiple | 01 Sep, 2019 | 2.4 MB | |
Fact sheet | Hybridization | English | United States | 01 Nov, 2019 | 2.3 MB | |
Design guide | Industrial DC Backup Design Guide | English | Multiple | 01 Sep, 2019 | 5.4 MB | |
Certificate | ISO 9001 Drives BV 500F1065en | English | Multiple | 01 Jan, 2019 | 627.9 KB | |
Case story | Krka e-vessel Croatia | English | Multiple | 01 Dec, 2020 | 542.0 KB | |
Brochure | Marine and Offshore solutions | English | United States | 29 May, 2018 | 9.1 MB | |
Case story | Nuvera Fuel Cells | English | Multiple | 01 Jan, 2022 | 510.5 KB | |
Brochure | Shore Power Supply Flyer | English | Multiple | 01 Feb, 2021 | 290.0 KB | |
Application guide | VACON DC DC Converter Programming Guide | English | Multiple | 13 Jan, 2017 | 2.0 MB | |
Design guide | VACON NXP DC/DC Converter DC Filters | English | Multiple | 14 Feb, 2023 | 970.5 KB | |
Fact sheet | VACON® Advanced Safety Options | English | Multiple | 12 Jul, 2019 | 231.9 KB | |
Design guide | VACON® Hybridization Design Guide | English | Multiple | 01 Jan, 2017 | 3.8 MB | |
Installation guide | VACON® NX DC Fan with ext supply | English | Multiple | 01 May, 2017 | 9.9 MB | |
Application guide | VACON® NXP DC DC Converter ADFIF101V079 | English | Multiple | 01 Apr, 2019 | 788.0 KB | |
Application guide | VACON® NXP DC DC Converter ADFIF101V089 | English | Multiple | 01 Jan, 2021 | 995.2 KB | |
Application guide | VACON® NXP DC DC Converter ADFIF101V096 | English | Multiple | 01 Jun, 2021 | 1.0 MB | |
Operating guide | VACON® NXP DC DC Converter Operating G. | English | Multiple | 01 Jan, 2017 | 1.0 MB | |
Fact sheet | VACON® NXP DC/DC Converter | English | Multiple | 01 Sep, 2019 | 2.0 MB |
Software
Type | Name | Language | Updated | Version | Status | Download | File type |
---|---|---|---|---|---|---|---|
FIELDBUS FIRMWARE | VACON® Advanced Safety Option Firmware | 30 Aug, 2019 | 003 | AL | 0.0 B | ZIP | |
FIELDBUS FIRMWARE | VACON® Advanced Safety Option Firmware | 16 Dec, 2019 | 004 | RL | 3.1 MB | ZIP | |
SOFTWARE TOOLS | VACON® NCDrive | 05 Jun, 2019 | 2.0.40 | PR | 4.8 MB | ZIP | |
SOFTWARE TOOLS | VACON® NCDrive | 28 Jan, 2021 | 2.0.41 | PR | 4.9 MB | ZIP | |
SOFTWARE TOOLS | VACON® NCDrive | 08 Mar, 2022 | 2.0.42 | RL | 5.0 MB | ZIP | |
SOFTWARE TOOLS | VACON® NCDrive | 20 Jun, 2018 | 2.0.38 | AL | 4.8 MB | ZIP | |
SOFTWARE TOOLS | VACON® NCDrive | 15 Nov, 2018 | 2.0.39 | AL | 4.8 MB | ZIP | |
SOFTWARE TOOLS | VACON® NCDrive | 15 May, 2017 | 2.0.32 | AL | 4.8 MB | ZIP | |
SOFTWARE TOOLS | VACON® NCIPConfig | 29 Jan, 2018 | 1.6.5.6 | AL | 1.2 MB | ZIP | |
SOFTWARE TOOLS | VACON® NCIPConfig | 19 Dec, 2018 | 1.6.5.7 | RL | 672.6 KB | ZIP | |
SOFTWARE TOOLS | VACON® NCLoad | 05 Jun, 2019 | 1.0.32 | PR | 3.6 MB | ZIP | |
SOFTWARE TOOLS | VACON® NCLoad | 05 Dec, 2017 | 1.0.29 | AL | 3.6 MB | ZIP | |
SOFTWARE TOOLS | VACON® NCLoad | 04 Dec, 2020 | 1.0.34 | RL | 3.6 MB | ZIP | |
FIELDBUS CONFIG FILES | VACON® NX OPTC3/C5 PROFIBUS GSD | 11 Jan, 2016 | RL | 748.0 B | ZIP | ||
FIELDBUS CONFIG FILES | VACON® NX OPTC4 LonWorks XIF | 11 Jan, 2016 | RL | 1.3 KB | ZIP | ||
FIELDBUS CONFIG FILES | VACON® NX OPTC6 CANopen EDS | 27 Feb, 2018 | RL | 2.7 KB | ZIP | ||
FIELDBUS CONFIG FILES | VACON® NX OPTC7 DeviceNet EDS | 01 Jan, 2012 | RL | 3.5 KB | ZIP | ||
VACON® NX OPTCP PROFINET GSDML | 19 Feb, 2015 | RL | 7.4 KB | ZIP | |||
APPLICATION SOFTWARE | VACON® NXP DC/DC Converter Application | 11 Nov, 2022 | 109 | RL | 1.7 MB | ZIP | |
VACON® OPTCQ EtherNet/IP EDS | 08 Jan, 2015 | RL | 13.2 KB | ZIP | |||
FIELDBUS CONFIG FILES | VACON® OPTE3/E5 PROFIBUS GSD | 31 Mar, 2017 | AL | 13.4 KB | ZIP | ||
FIELDBUS CONFIG FILES | VACON® OPTE3/E5 PROFIBUS GSD | 08 Jun, 2022 | RL | 13.4 KB | ZIP | ||
FIELDBUS CONFIG FILES | VACON® OPTE3/E5 PROFIBUS GSD | 27 Apr, 2020 | AL | 13.4 KB | ZIP | ||
FIELDBUS CONFIG FILES | VACON® OPTE3/E5 PROFIBUS GSD | 04 May, 2020 | PR | 13.4 KB | ZIP | ||
PLC LIBRARIES | VACON® OPTE3/E5 TIA Portal Library | 08 Jul, 2020 | 014 | RL | 3.6 MB | ZIP | |
FIELDBUS CONFIG FILES | VACON® OPTE9 EtherNet/IP EDS | 03 Sep, 2020 | RL | 72.1 KB | ZIP | ||
FIELDBUS CONFIG FILES | VACON® OPTE9 EtherNet/IP EDS | 15 Mar, 2018 | AL | 67.9 KB | ZIP | ||
FIELDBUS CONFIG FILES | VACON® OPTE9 EtherNet/IP EDS | 30 Sep, 2019 | AL | 70.7 KB | ZIP | ||
FIELDBUS CONFIG FILES | VACON® OPTE9 PROFINET IO GSDML | 03 Apr, 2020 | RL | 204.3 KB | ZIP | ||
FIELDBUS CONFIG FILES | VACON® OPTE9 PROFINET IO GSDML | 16 Jan, 2018 | AL | 145.2 KB | ZIP | ||
FIELDBUS CONFIG FILES | VACON® OPTE9 SIMATIC PDM EDD | 30 Jun, 2017 | AL | 436.6 KB | ZIP | ||
FIELDBUS CONFIG FILES | VACON® OPTE9 SIMATIC PDM EDD | 16 Dec, 2019 | RL | 667.4 KB | ZIP | ||
PLC LIBRARIES | VACON® OPTE9/EA EtherNet/IP AOI | 16 Feb, 2018 | RL | 531.9 KB | ZIP | ||
PLC LIBRARIES | VACON® OPTE9-EA TIA Portal Library | 16 Feb, 2018 | RL | 2.9 MB | ZIP | ||
FIELDBUS FIRMWARE | VACON® OPTEA Adv. DualPort Eth. Firmware | 12 Mar, 2021 | 006 | RL | 7.2 MB | ZIP | |
FIELDBUS FIRMWARE | VACON® OPTEA Adv. DualPort Eth. Firmware | 30 Mar, 2020 | 005 | PR | 7.2 MB | ZIP | |
FIELDBUS FIRMWARE | VACON® OPTEA Adv. DualPort Eth. Firmware | 07 Aug, 2019 | 004 | AL | 7.0 MB | ZIP | |
FIELDBUS CONFIG FILES | VACON® OPTEA EtherNet/IP EDS | 13 Nov, 2018 | RL | 54.0 KB | ZIP | ||
FIELDBUS CONFIG FILES | VACON® OPTEA EtherNet/IP EDS | 11 Sep, 2018 | AL | 40.4 KB | ZIP | ||
FIELDBUS CONFIG FILES | VACON® OPTEA PROFINET IO GSDML | 13 Nov, 2018 | AL | 23.6 KB | ZIP | ||
FIELDBUS CONFIG FILES | VACON® OPTEA PROFINET IO GSDML | 11 Sep, 2018 | AL | 23.3 KB | ZIP | ||
FIELDBUS CONFIG FILES | VACON® OPTEA PROFINET IO GSDML | 08 Feb, 2021 | RL | 209.2 KB | ZIP | ||
FIELDBUS CONFIG FILES | VACON® OPTEA PROFINET IO GSDML | 25 Nov, 2019 | PR | 58.0 KB | ZIP | ||
FIELDBUS CONFIG FILES | VACON® OPTEA SIMATIC PDM EDD | 13 Nov, 2018 | RL | 461.7 KB | ZIP | ||
FIELDBUS CONFIG FILES | VACON® OPTEC EtherCAT ESI | 20 Feb, 2020 | RL | 381.4 KB | ZIP | ||
FIELDBUS CONFIG FILES | VACON® OPTEC EtherCAT ESI | 10 Jun, 2015 | AL | 124.2 KB | ZIP | ||
FIELDBUS CONFIG FILES | VACON® OPTEC EtherCAT ESI | 04 Apr, 2018 | AL | 151.5 KB | ZIP | ||
SOFTWARE TOOLS | VACON® Safe | 25 Jan, 2021 | 1.0.4.0 | RL | 3.8 MB | ZIP | |
SOFTWARE TOOLS | VACON® Safe | 24 Jun, 2019 | 1.0.2.0 | RL | 3.8 MB | ZIP | |
SOFTWARE TOOLS | VACON® Safe | 24 Jun, 2019 | 1.0.2.0 | PR | 3.9 MB | ZIP | |
SOFTWARE TOOLS | VACON® Safe | 15 May, 2017 | 1.0.0.0 | AL | 3.3 MB | ZIP |
Related applications
- Peak shaving
- Integrating renewable energy sources (solar, fuel cells) to common DC bus systems
- Adding energy storage (batteries) to common DC bus systems
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for marine power conversion and generationDraw upon expertise from Danfoss to optimize energy storage solutions on board vessels, and shore power supplies for quieter and cleaner harbors.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Drives for marine propulsion and thrustersFor more efficient operation and greater freedom in ship design, consider an electric-based main propulsion with engineering from Danfoss.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Industrial DC backup ensures no more voltage dipsAchieve maximum uptime even during grid disturbances. Flexible targeted battery-based industrial DC backup solutions direct power supply to the most critical loads.
These solutions support a combination of different energy storages to ensure a stable power supply when the national grid is unreliable, and ensure continuous running or controlled ramp down when required.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Intelligent power conversion for smart gridsBalancing supply and consumption is a complex task in a distributed smart grid, and this is where Danfoss supports you with certified power conversion solutions, saving you time, cost and effort in testing and certification.
Case studies
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }Future of the Fjords meets 2026 emission targets, todayThis world-first fully-electric carbon fiber vessel safeguards the pristine Norwegian fjord environment, ensuring zero emissions.
-
if (isSmallPicture) {
; } else if (isBigColumns) { } else { }VACON® drives power hybrid ferries 24/7Passenger ferries bridge Amsterdam’s IJ River, keeping the city connected around the clock. Hybrid propulsion powered by VACON® drives ensures 24/7 uptime, smaller generator size, better air quality, less noise and easy maneuverability of the vessels.
Contact us
For further information or to get a quote for this drive please contact us
Troubleshooting
Ask our chatbot for help with faults, warnings and alarms.