Ensure safe DC-grid selectivity
VACON® NXP DCGuard™ enables fast disconnection and full selectivity between DC grids for all VACON® NXP series drives.
Utilizing DC grids rather than AC grids enables power distribution with lower power losses. However, ensuring selectivity and limited short circuit energy requires more sophisticated protection devices.
VACON® NXP DCGuard™ is a semiconductor protection device that maintains the stability of the DC grid by detecting and cutting off any faulty DC currents, fast. It isolates the faulty part of the system within 5 microseconds, protecting the surrounding equipment and ensuring uninterrupted operation.
VACON® NXP DCGuard has DNV-GL, ABS, and Lloyd's Register type approvals, simplifying system approval for use in marine environments.
Current range
465-800 VDC………3-4140 A
640-1100 VDC…..….4-3100 A
Features and benefits
- Correct system selectivity due to short circuit protection
- No overvoltage spikes at current cut-off
- Connect two different DC grids with voltage differences up to full DC voltage, thanks to controlled voltage ramp-up
- Transmission cable overload protection
- Reliable, proven technology

DC grids and selectivity using VACON® NXP DCGuard™
Utilizing DC grids instead of AC grids can improve system efficiency and system footprint by up to 20%. And there is a significant potential for energy saving especially when combining DC grids, energy storage and/or variable speed generators.
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Application guide - AB | VACON® NXP DCGuard Application Guide | English | Multiple | 01 Aug, 2020 | 2.0 MB | |
Design guide - AJ | VACON® NXP DCGuard Design Guide | English | Multiple | 05 Dec, 2018 | 3.5 MB | |
Operating guide - AQ | VACON® NXP DCGuard Operating Guide | English | Multiple | 13 Nov, 2018 | 2.4 MB | |
Fact sheet - AM | VACON® NXP DCGuard™ | English | Multiple | 05 Mar, 2019 | 517.3 KB |
Drawings
Type | Name | Language | Updated | Download | File type |
---|
Software
Related applications
Case studies
Contact us
For further information or to get a quote for this drive please contact us
Troubleshooting
Ask our chatbot for help with faults, warnings and alarms.