MyDrive® ecoSmart™ determines the energy efficiency of VLT® and VACON® variable speed motor drives according to the IEC 61800-9, which replaces the EN 50598-2 standard.
It provides following features:
- Looks up standard part load loss data for Danfoss VLT and VACON drives.
- Determines the energy efficiency of the selected drive in any application-specific part load operating point.
- Calculates the IE efficiency class/IE class for a selected drive.
- Calculates the IES system efficiency class for a motor-frequency converter system.
- Creates a report documenting part load loss data and IE class or IES class.