The DST P500 sensor based on thin-film technology delivers unrivalled accuracy in pressure measurements in compressors, heat pumps, hydraulic and other industrial applications. The versatile pressure sensor is characterized by high temperature stability, EMC immunity and high tolerance to mechanical shock and vibrations.

The hermetically sealed DST P500 pressure sensor is compact, lightweight and ideal for use in applications with spacing and weight limitations. It is designed for use in heavy-duty applications and demonstrates outstanding shock and vibration performance. At the same time, the sensor can be used in almost any media and at operating temperatures up to 125 °C.

Features and benefits

Zero drift for superior precision and long-term stability

Outstanding shock and vibration performance

Media and operating temperature range (-40 - 125°C)

Excellent EMC immunity

RoHS conformity

Made of 304 stainless steel (1.4301)

Diagnostics and other intelligent features

Documents

Type Name Language Valid for Updated Download File type