Oil-free pumps for firefighting applications

Danfoss PAH F high-pressure pumps are designed for tap water. The pumps use only water as lubricant – no oil is needed which makes it possible to avoid any kind of contamination. The PAH F pumps offer up to 500 hours service intervals. In case the pump is not in operation, the 500 hours correspond to 10 years in stand-by position with ongoing performance tests.

Features and benefits

Zero risk of oil contamination thanks to the pump's ultra-clean technology, where no oil is needed

Best in class reliability

High energy efficiency, low CO2 emissions

Compact design, low weight, easy configuration

Long service life, only stainless steel used

Market leading Total Cost of Ownership (TCO)

Fire fighting - Danfoss

Fire fighting

Danfoss offers high-pressure pumps and valves for fire fighting, fire suppression and fire protection, designed for more efficient fire extinguishing.

Product range

  • PAH F high-pressure pumps - Danfoss
    PAH F 20-40 high-pressure pump

    Pressure range: Max outlet pressure: 160 barg/2,321 psig

    Inlet pressure cont.:
    1-6 barg/15-87 psig

    Flow range: 12.4-110.4 l/min - 3.28-29.16 gpm

    Speed: 700-3,600 rpm (PAH F 25-32) - 700-3,000 rpm (PAH F 40)