Energy support close to the consumption
To help improve performance by making better use of energy, energy storage is increasingly being introduced into systems to create hybrid solutions. Various storage methods are being used but, due to reductions in battery costs and increases in energy density, battery utilization is seen as being the fastest growing and more easily integrated storage medium available today. DC/DC converters can be used to connect to sources such as batteries, super capacitors, fuel cells and solar panels.
Due to the wide input range of the source voltages, for example battery, the VACON® NXP DC/DC Converter application can be used to match source voltage to a common DC bus system in order to utilize the stored energy to create the right DC bus voltage required to operate the machinery running on these hybrid systems.
The VACON® NXP DC/DC Converter application can be installed in both liquid- and air-cooled VACON® NXP drive modules.
Supply voltages and power range
Air cooled:
- 3 x 380-500 V...180-1100 kW with battery voltages from 100Vdc* to 800Vdc**
- 3 x 525-690 V...200-1200 kW with battery voltages from 100Vdc* to 1100Vdc**
Liquid cooled:
- 3 x 380-500 V...160-1800 kW with battery voltages from 100Vdc* to 800Vdc**
- 3 x 525-690 V...210-1800 kW with battery voltages from 100Vdc* to 1100Vdc**
*Minimum voltage is case dependent
**Depending on system DC bus voltage. Source (battery) voltage must always be lower than the DC bus voltage.
Features and benefits
Using the same VACON® NXP hardware and control platform, DC/DC converters require very little additional investment for the same amount of system flexibility
A modular solution, DC/DC converters are easily added to the DC bus of a system providing almost instant access to additional DC sources and easy expansion
Utilizing the same VACON® NXP hardware configurations, service teams require little to no additional training
Wide range of current ratings ensures simpler integration of an extensive variety of common battery bank voltages
Aging battery stacks are easy to replace to ensure reduced downtime
Compatible with a wide variety of DC voltage sources or energy storage mediums
Documents
Type | Name | Language | Valid for | Updated | Download | File type |
---|---|---|---|---|---|---|
Application guide - AB | VACON® NXP DC DC Converter ADFIF101V089 | English | Multiple | 01 Jan, 2021 | 995.2 KB |
Software
Type | Name | Language | Updated | Version | Status | Download | File type |
---|---|---|---|---|---|---|---|
Fieldbus Firmware | VACON® Advanced Safety Option Firmware | 30 Aug, 2019 | 003 | RL | 3.1 MB | ZIP | |
Fieldbus Firmware | VACON® Advanced Safety Option Firmware | 16 Dec, 2019 | 004 | RL | 3.1 MB | ZIP | |
Software Tools | VACON® NCDrive | 28 Jan, 2021 | 2.0.41 | RL | 4.9 MB | ZIP | |
Software Tools | VACON® NCIPConfig | 19 Dec, 2018 | 1.6.5.7 | RL | 672.6 KB | ZIP | |
Software Tools | VACON® NCLoad | 04 Dec, 2020 | 1.0.34 | RL | 3.6 MB | ZIP | |
Fieldbus Configuration Files | VACON® NX OPTC3/C5 PROFIBUS GSD | 11 Jan, 2016 | RL | 748.0 B | ZIP | ||
Fieldbus Configuration Files | VACON® NX OPTC4 LonWorks XIF | 11 Jan, 2016 | RL | 1.3 KB | ZIP | ||
Fieldbus Configuration Files | VACON® NX OPTC6 CANopen EDS | 27 Feb, 2018 | RL | 2.7 KB | ZIP | ||
Fieldbus Configuration Files | VACON® NX OPTC7 DeviceNet EDS | 01 Jan, 2012 | RL | 3.5 KB | ZIP | ||
VACON® NX OPTCP PROFINET GSDML | 19 Feb, 2015 | RL | 7.4 KB | ZIP | |||
Application Software | VACON® NXP DC/DC Converter Application | 14 Jan, 2021 | 089 | RL | 1.6 MB | ZIP | |
VACON® OPTCQ EtherNet/IP EDS | 08 Jan, 2015 | RL | 13.2 KB | ZIP | |||
Fieldbus Configuration Files | VACON® OPTE3/E5 PROFIBUS GSD | 04 May, 2020 | RL | 13.4 KB | ZIP | ||
PLC LIBRARIES | VACON® OPTE3/E5 TIA Portal Library | 08 Jul, 2020 | 014 | RL | 3.6 MB | ZIP | |
Fieldbus Configuration Files | VACON® OPTE9 EtherNet/IP EDS | 03 Sep, 2020 | RL | 72.1 KB | ZIP | ||
Fieldbus Configuration Files | VACON® OPTE9 PROFINET IO GSDML | 03 Apr, 2020 | RL | 204.3 KB | ZIP | ||
Fieldbus Configuration Files | VACON® OPTE9 SIMATIC PDM EDD | 16 Dec, 2019 | RL | 667.4 KB | ZIP | ||
PLC LIBRARIES | VACON® OPTE9/EA EtherNet/IP AOI | 16 Feb, 2018 | RL | 531.9 KB | ZIP | ||
PLC LIBRARIES | VACON® OPTE9-EA TIA Portal Library | 16 Feb, 2018 | RL | 2.9 MB | ZIP | ||
Fieldbus Firmware | VACON® OPTEA Adv. DualPort Eth. Firmware | 12 Mar, 2021 | 006 | RL | 7.2 MB | ZIP | |
Fieldbus Configuration Files | VACON® OPTEA EtherNet/IP EDS | 13 Nov, 2018 | RL | 54.0 KB | ZIP | ||
Fieldbus Configuration Files | VACON® OPTEA PROFINET IO GSDML | 08 Feb, 2021 | RL | 209.2 KB | ZIP | ||
Fieldbus Configuration Files | VACON® OPTEA SIMATIC PDM EDD | 13 Nov, 2018 | RL | 461.7 KB | ZIP | ||
Software Tools | VACON® Safe | 24 Nov, 2020 | 1.0.3.0 | RL | 3.8 MB | ZIP | |
Software Tools | VACON® Safe | 25 Jan, 2021 | 1.0.4.0 | RL | 3.8 MB | ZIP |
Related applications
- Peak shaving
- Integrating renewable energy sources (solar, fuel cells) to common DC bus systems
- Adding energy storage (batteries) to common DC bus systems
Case studies
Contact us
For further information or to get a quote for this drive please contact us