Industrial Automation
> Product information
> Documentation
> Contacts - All
 
 
 
 
 
Danfoss pressure transmitters help you keep demanding industrial processes under control. Accurate, robust and built for long life, they perform relia...
>Pressure Transmitters
Danfoss solenoid valve bodies and electrical coils are normally supplied separately and then combined.They are assembled quickly and simply without to...
>Solenoid valves
Danfoss solenoid valves and coils are usually ordered separately to allow maximum flexibility, enabling you to select a valve and coil combination to...
>Coils for valves
Pneumatically operated valves are designed for more specialised applications, such as: Media with high dirt content, media with high viscosity, high a...
>Pneumatically operated valves
Thermostatic valves are a simple and reliable control solution requiring neither electricity nor control air. An example of application is automatic c...
>Thermostatic valves
The range of pressure switches includes components for general industrial use as well as specialised switches for demanding applications.
>Pressure switches
The range of differential pressure switches includes components for general industrial use as well as specialised switches for demanding applications...
>Pressure switches, differential
The Danfoss range of temperature sensors is based on decades of global experience within the marine industry and in refrigeration plants - undoubtedly...
>Temperature sensors
The range of temperature switches includes components for general industrial use as well as specialised switches for demanding applications.
>Temperature switches
Danfoss CI-TI™ contactors and motor starters provide trouble-free switching and maximum protection for your costly motors and other electrical equipme...
>Contactors and Motor Starters
Additional and Spare items for Danfoss Industrial Controls Equipment
>Accessories and Spare Parts