VLT® Drives
> Products
> Software Downloads
> Documentation
> Service
> VLT Training
> About Us
> Contacts
> News
> Contact Sales & Service
 
 
 
 
 
Danfoss Logo
Condencer

Condensor

Optimal control leads to stabilized pressure in the condensor. This ensures better control of the pressure dif-ference between evaporator and condenser and a better COP for the compressor. The control of airflow is matched to the actual need resulting in decreased audible noise and energy consumption.

Energy savings and comfort
Fans benefit from dedicated features in VLT® drives. With the “skip resonance” function you easily identify for the drive which frequencies to pass to avoid frequency noise and damage.



Features

Benefits

Auto tune PID controller

Less maintenance

I/O points are available as remote I/O’s

Extend the systems capacity

Resonance Monitoring

Noise reduction

Cascaded P-PI for temperature control

Maintenance free

Multi-zone pressure control


Problem free operation inharsh environments

Flow balancing

No external cooling or oversizing necessary
AEO using Cos phi algorithm

Upto extra 10% savings

Flying start

Can control “free-wheeling” fan inboth directions

Improved Floating Head pressure

Reduced power consumption

SW algorithm to detect abnormaloverall input power

Eliminate need for multi motor klixon

VLT® Pre-heat function Eliminate anti-condensation heater

Passion and responsibility

The Danfoss Group has net sales of about DKK 16.4 billion (2.2 billion EUR) and employs more than 18,200 people worldwide.

Based on our core values, Danfoss’ vision is to be a global market leader within our core businesses: Refrigeration & Air Conditioning, Heating & Water and Motion Controls.

We aim to meet the expectations of our stakeholders by being a highly respected company, improving quality of life by mastering advanced technologies in customer applications, while focusing on environmental and social responsibility.