http://www.danfoss.com/feeds/DD_RSS_Feed.htm Danfoss Drives News Danfoss Drives is developing VLT® electronics to control speed, torque, acceleration, synchronisation, positioning, and the overall performance of AC motors. 15 Drives News Fri, 14 Jun 2013 12:50:15 GMT VLT® AutomationDrive is smaller than ever and now available in 690V http://www.danfoss.com/NewsAndEvents/News/?ArticleId=B24F0DCD-00D5-40E8-8E57-CF5BE93B53E1&source=rss&detail=dd Fri, 14 Jun 2013 12:50:15 GMT Product News {B24F0DCD-00D5-40E8-8E57-CF5BE93B53E1} Download the new brochure about Danfoss 690V VLT® AutomationDrives. Facts and technical details inside.
The new 690V VLT® AutomationDrives are available from  1. 1 – 7. 5 kW in IP20 enclosures. Up to 65% smaller than previous models,  they are among the smallest on the market.

]]>
Firmware update for VLT® 2800 http://www.danfoss.com/NewsAndEvents/News/?ArticleId=F4DC9202-AB46-4EF0-A34F-E7ECAFD31E02&source=rss&detail=dd Tue, 04 Jun 2013 11:14:52 GMT Product News {F4DC9202-AB46-4EF0-A34F-E7ECAFD31E02}
Version 3. 23 firmware for the VLT® 2800 frequency converter available for download.

]]>
VLT® Refrigeration Drive FC 103 now supports PROFIBUS and PROFINET http://www.danfoss.com/NewsAndEvents/News/?ArticleId=E852F791-CC46-456B-940F-92DBAF615553&source=rss&detail=dd Thu, 30 May 2013 14:59:00 GMT Product News {E852F791-CC46-456B-940F-92DBAF615553} VLT® Refrigeration Drive FC 103 now supports PROFIBUS and PROFINET
With the recent software release 1.

]]>
Visit Danfoss VLT Drives at Nor-Shipping http://www.danfoss.com/NewsAndEvents/News/?ArticleId=80404448-85A5-4C74-8BB9-65918AF46094&source=rss&detail=dd Fri, 24 May 2013 12:45:05 GMT Global Drives News {80404448-85A5-4C74-8BB9-65918AF46094} Visit Danfoss at Nor-Shipping 4-7 June 2013
See the next generation of marine-optimized VLT® Drives and much more at stand B02-30A in the Danish Marine Group area from June 4 – 7, 2013. Register for free entry below.

]]>
New Greenpeace headquarters achieve Gold energy rating with the help of VLT® HVAC Drives http://www.danfoss.com/NewsAndEvents/News/?ArticleId=33F6EFF5-ACA5-4211-BC89-B2EA098D8662&source=rss&detail=dd Tue, 21 May 2013 13:12:22 GMT Global Drives News {33F6EFF5-ACA5-4211-BC89-B2EA098D8662} Danfoss VLT®  HVAC Drives are installed in Greenpeace's new headquarters in Hamburg
Energy efficient air handling, low CO2 emmissions and integrated safety features behind choice of Danfoss.

]]>
Centralized or decentralized control? Let the application decide. http://www.danfoss.com/NewsAndEvents/News/?ArticleId=FB7A4EEF-EC29-476C-BE6E-E452ADC0E1A6&source=rss&detail=dd Mon, 13 May 2013 14:40:39 GMT inMotion {FB7A4EEF-EC29-476C-BE6E-E452ADC0E1A6} Decentral or central drive system? There are no absolute truths when deciding on the best drive system. Read about the pros and cons of each.
Should the drive technology in a machine or system be designed as a central or decentral solution? This is a tricky question that must be answered project managers as soon as possible in a new project.

]]>
Q&A: Five questions answered about motor efficiency legislation http://www.danfoss.com/NewsAndEvents/News/?ArticleId=18D309CB-EA46-4CCC-8A4D-07ED0872625F&source=rss&detail=dd Fri, 03 May 2013 10:14:29 GMT inMotion {18D309CB-EA46-4CCC-8A4D-07ED0872625F}
How does the EU legislation related to the energy efficiency of electric motors affect your options when choosing the right drive? Find the answers here and see why focusing on the efficiency of the entire system when choosing components makes good business sense.

]]>
Download the new easy guide to functional safety with VLT® drives http://www.danfoss.com/NewsAndEvents/News/?ArticleId=DEA4799D-2094-41BE-B50C-45C5CF39BBE0&source=rss&detail=dd Thu, 18 Apr 2013 08:25:06 GMT inMotion {DEA4799D-2094-41BE-B50C-45C5CF39BBE0} Download the easy guide to functional safety
A safe workplace relies on correctly functioning processes or equipment. This is why safety must be taken into account during all phases in the life of a machine.

]]>
Valser bottles cuts energy consumption by 10% with VLT® OneGearDrive® http://www.danfoss.com/NewsAndEvents/News/?ArticleId=36489A43-0C14-4D0D-9E72-439290488339&source=rss&detail=dd Mon, 08 Apr 2013 10:53:48 GMT inMotion {36489A43-0C14-4D0D-9E72-439290488339} Valser bottles cuts energy consumption by 10% with VLT® OneGearDrive®
By installing Danfoss VLT® OneGearDrives® to operate the conveyors in its filling line for mineral water, Valser Mineralquellen has replaced up to forty previous combinations of motors and gear units with just one motor size and three gear ratios.

]]>
Software update released for VLT® HVAC Drive http://www.danfoss.com/NewsAndEvents/News/?ArticleId=30E9A996-8BD8-4C58-893B-3A9A81684073&source=rss&detail=dd Mon, 25 Mar 2013 08:20:57 GMT Product News {30E9A996-8BD8-4C58-893B-3A9A81684073}
The new software version 4. 01 for VLT® HVAC Drive FC 102 Drive fixes a bug that prevented the embedded BACnet to respond to a ‘Who-Is’ message.

]]>
NEW: VLT® Brake Resistor MCE 101 for 690 V drives in A3 frames http://www.danfoss.com/NewsAndEvents/News/?ArticleId=25CE4249-BD08-4D3F-89BD-C118128C5089&source=rss&detail=dd Fri, 22 Mar 2013 11:42:52 GMT Product News {25CE4249-BD08-4D3F-89BD-C118128C5089} NEW! VLT® MCE 101 Brake Resistor for 690 V drives
The new brake resistors are designed for Danfoss VLT® drives between 1,1-7,5 kW in A3 size, IP20 rated enclosures.

]]>
Order your free ticket to the Hannover Fair http://www.danfoss.com/NewsAndEvents/News/?ArticleId=62821F1F-0CF6-494C-A9F7-19055DB43794&source=rss&detail=dd Mon, 11 Mar 2013 14:20:35 GMT Global Drives News {62821F1F-0CF6-494C-A9F7-19055DB43794}
Hannover Messe, the world's largest industrial exposition, opens its doors on 8 April with the theme "Integrated Industry".

]]>