Refrigeration & Air Conditioning
> Refrigeration & Air Conditioning
> Products & Applications In Focus
> Products
> News & Articles
> Technical Literature
> Software
> Education and Training
> Market Segments We Serve
> Refrigerants & Energy Efficiency
> Exhibitions & Events
> About Us
> AKV in Food Retail

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

042N0156

Accessories and spare parts for EVU solenoid valves

Characteristic

Value

Type Spare part
Weight 0.034 Kg
Ambient temperature [°C] -40 - 80 °C
Ambient temperature [°F] -40 - 176 °F
Approval CE
Body material PA6 + 30% GF
Body type Opaque
Cable diameter [in] 0,24 - 0,35 in
Cable diameter [mm] 6,0 - 9,0 mm
Cable holder material PA6
Conductor size, max. [mm2] 1,5 mm2
Contact material CuZn (Cu/Sn plated)
Contact resistance max. [mOhm] 4 mOhm
Contacts 2 + PE
EAN number 5702423012183
Electrical connection form Form A
Electrical connection size PG 11
Electrical connection standard EN 175301-803
Enclosure rating IP65
Gasket material NBR
Gasket type Profiled
Operating current max. [A] 16,0 A
Pack format Multi pack
Quantity per pack format 100 pc
Supply voltage [V a.c.] 250 V
Supply voltage [V d.c.] 250,00 V
Terminal block material PA6 + 30% GF
Type designation Cable plug
Used for product 018F Coil Type B
Used for product 018Z Coil Type B
Used for product 042N Coil Type B