Industrial Automation
> Pressure Transmitters
> Temperature Sensors
> Fluid Control
> Switches
> Industries
> Documentation
> News
> News Archive
> Exhibitions
> Service Request and FAQs
> Contact IA sales
> Find IA distributor
> Selectors
> Support Made Easy
> Education and training

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

060-121766

Characteristic

Value

Type KPI35
Weight 0.313 Kg
Ambient temperature [°C] -40 - 65 °C
Ambient temperature [°F] -40 - 149 °F
Ambient temperature [°C] -40 - 65 °C
Ambient temperature range [°F] -40 - 149 °F
Approval c UL us UL873, CS C22.2, CCC, CE, EAC, FM
Contact function SPDT
Contact rating AC1=10 A, 440 V
Contact rating AC15=4 A, 440 V
Contact rating AC3=6 A, 440 V
Contact rating DC13=12 W, 220 V
Contact rating LR max. 50 A
Differential [bar] 0,40 - 1,50 bar
Differential [psi] 6,00 - 22,00 psi
EAN 5702423146727
Electrical conn. comments Rubber cable gland
Electrical connection size 6-14 mm
Enclosure rating IP30
Identical product 060-113066
Max. test pressure [bar] Pe 18,0 bar
Max. Working Pressure [bar] 18,0 bar
Max. Working Pressure [psig] 261 psig
Max. working pressure [bar] Pe 18,0 bar
Max. working pressure [psig] Pe 261,0 psig
Nema rating (~) 1
Packing format Multi pack
Pressure connection standard ISO 228-1
Pressure connection type G - 1/4 Male
Pressure range category Low pressure
Pressure sensing element Bellows
Product description Pressure Control
Product group Switches
Product name Pressure switch
Product sub-group Pressure switches
Quantity per packing format 36 PC
Regulation range 6 inHg - 116 psig
Regulation range [bar] Pe -0,20 - 8,00 bar
Reset function AUTO
UL approval file name E31024