Industrial Automation
> Pressure Transmitters
> Temperature Sensors
> Fluid Control
> Switches
> Industries
> Documentation
> News
> News Archive
> Exhibitions
> Service Request and FAQs
> Contact IA sales
> Find IA distributor
> Selectors
> Support Made Easy
> Education and training

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

060-214466

Characteristic

Value

Type KP36
Weight 0.344 Kg
Ambient temperature [°C] -40 - 65 °C
Ambient temperature [°F] -40 - 149 °F
Ambient temperature [°C] -40 - 65 °C
Ambient temperature range [°F] -40 - 149 °F
Approval c UL us UL353, CS C22.2, c UL us UL873, CS C22.2, CCC, CE, EAC, FM, RINA, RMRS
Contact function SPDT
Contact rating 120Vac,16FLA,96LRA,3APilotDuty
Contact rating 16 A resistive, single phase
Contact rating 240 V ac, 8 FLA, 48 LRA
Contact rating 240V dc,12W pilot duty(0.05 A)
Contact rating 8 A resistive, single phase
Differential [bar] 0,70 - 4,00 bar
Differential [psi] 10,00 - 58,00 psi
EAN 5702423228850
Electrical conn. comments Coupling nut
Electrical conn. Male/Female Female
Electrical connection NPSM
Electrical connection size 1/2-14 in
Enclosure rating IP30
Max. test pressure [bar] Pe 22,0 bar
Max. Working Pressure [bar] 17,0 bar
Max. Working Pressure [psig] 245 psig
Max. working pressure [bar] Pe 17,0 bar
Max. working pressure [psig] Pe 245,0 psig
Nema rating (~) 1
Packing format Multi pack
Pressure connection standard ANSI/ASME B1.20.1
Pressure connection type NPT - 1/4-18 Female
Pressure range category Medium pressure
Pressure sensing element Bellows
Product description Pressure Control
Product group Switches
Product name Pressure switch
Product sub-group Pressure switches
Quantity per packing format 36 PC
Refrigerants HCFC/Non flam HFC
Regulation range [bar] Pe 1,00 - 10,50 bar
Regulation range [psig] Pe 14,50 - 150,00 psig
Reset function AUTO
UL approval file name E31024
UL approval file name MH27572