Industrial Automation
> Pressure Transmitters
> Temperature Sensors
> Fluid Control
> Switches
> Industries
> Documentation
> News
> News Archive
> Exhibitions
> Service Request and FAQs
> Contact IA sales
> Find IA distributor
> Selectors
> Support Made Easy
> Education and training

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

Characteristic

Value

Type Spare part
Weight 0.034 Kg
Ambient temperature [°C] -40 - 80 °C
Ambient temperature [°F] -40 - 176 °F
Approval CE
Body material PA6 + 30% GF
Body type Opaque
Cable diameter [in] 0,24 - 0,35 in
Cable diameter [mm] 6,0 - 9,0 mm
Cable holder material PA6
Conductor size, max. [mm2] 1,5 mm2
Contact material CuZn (Cu/Sn plated)
Contact resistance max. [mOhm] 4 mOhm
Contacts 2 + PE
EAN 5702423012183
Electrical connection form Form A
Electrical connection size Pg 11
Electrical connection standard EN 175301-803
Enclosure rating IP65
Gasket material NBR
Gasket type Profiled
Operating current max. [A] 16,0 A
Packing format Multi pack
Quantity per packing format 100 pc
Supply voltage [V] a.c. 250 V
Supply voltage [V] d.c. 250,00 V
Terminal block material PA6 + 30% GF
Type designation Cable plug
Used for product 018F Coil Type B
Used for product 018Z Coil Type B
Used for product 042N Coil Type B