Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

XGE, Variable Speed Control for compact units

Ascending Order4 Item(s)
select
select
select
select
>061H3140
XGE-4CR407C / R404A / R134a / R22 0.2-3 A 200-240 1 3 A -6 bar 19 bar
>061H3160
XGE-6CR410A 0.2-3 A 200-240 1 3 A -7 bar 28 bar
>061H3240
XGE-4MR407C / R404A / R134a / R22 0.2-3 A 200-240 1 3 A -6 bar 19 bar
>061H3260
XGE-6MR410A 0.2-3 A 200-240 1 3 A -7 bar 28 bar