| 4 Item(s) | | | | | | | | |
| | AK-RC103 | Optyma Control. 3phase (4HP) | Management of cold rooms | Condensing Unit | Yes | Incl. 2 sensors | 1 | |
| | AK-RC103 | Optyma Control. 3phase (4HP) | Management of cold rooms | Condensing Unit | Yes | Incl. 2 sensors | 1 | |
| | AK-RC103 | Optyma Control. 3phase (7,5HP) | Management of cold rooms | Condensing Unit | Yes | Incl. 2 sensors | 1 | |
| | AK-RC103 | Optyma Control. 3phase (7,5HP) | Management of cold rooms | Condensing Unit | Yes | Incl. 2 sensors | 1 | |