| 9 Item(s) | | | | | | |
| | Accessory | Current Rail Set | TI 80-86 / CI 32-86 | - | - | |
| | Accessory | Terminal Cover | 180 E, CI 110, TI 90-110 | - | - | |
| | Accessory | Terminal Cover | CI 210 EI-420 EI, TI 630 E | - | - | |
| | Accessory | Din Holder | TI 16C-30C | - | Mounting on 35 mm DIN rail | |
| | Accessory | Indication Module | TI 180 E, TI 630E | - | - | |
| | Accessory | Current Rail Set | TI 180 E / CI 105 | - | - | |
| | Accessory | Current Rail Set | TI 180 E / CI 141-170 EI | - | - | |
| | Accessory | Base | TI 16C | For separate mounting | - | |
| | Accessory | Base | TI 80-86 | For separate mounting | - | |