Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

EMP 2, Box-type pressure transmitters

Ascending Order38 Item(s)
select
select
select
>084G2100
EMP 2Gauge (relative) -1,00 - 1,50 bar G 1/2 EN 228-1 Terminal block, Pg 13.5 0,5 %
>084G2101
EMP 2Gauge (relative) -1,00 - 5,00 bar G 1/2 EN 228-1 Terminal block, Pg 13.5 0,5 %
>084G2102
EMP 2Gauge (relative) 0,20 - 1,00 bar G 1/2 EN 228-1 Terminal block, Pg 13.5 0,5 %
>084G2103
EMP 2Gauge (relative) 0,00 - 1,00 bar G 1/2 EN 228-1 Terminal block, Pg 13.5 0,5 %
>084G2104
EMP 2Gauge (relative) 0,00 - 1,60 bar G 1/2 EN 228-1 Terminal block, Pg 13.5 0,5 %
>084G2105
EMP 2Gauge (relative) 0,00 - 2,50 bar G 1/2 EN 228-1 Terminal block, Pg 13.5 0,5 %
>084G2106
EMP 2Gauge (relative) 0,00 - 4,00 bar G 1/2 EN 228-1 Terminal block, Pg 13.5 0,5 %
>084G2107
EMP 2Gauge (relative) 0,00 - 6,00 bar G 1/2 EN 228-1 Terminal block, Pg 13.5 0,5 %
>084G2108
EMP 2Gauge (relative) 0,00 - 6,00 bar G 1/2 EN 228-1 Terminal block, Pg 13.5 0,5 %
>084G2109
EMP 2Gauge (relative) 0,00 - 10,00 bar G 1/2 EN 228-1 Terminal block, Pg 13.5 0,5 %
>084G2110
EMP 2Gauge (relative) 0,00 - 10,00 bar G 1/2 EN 228-1 Terminal block, Pg 13.5 0,5 %
>084G2111
EMP 2Gauge (relative) 0,00 - 16,00 bar G 1/2 EN 228-1 Terminal block, Pg 13.5 0,5 %
>084G2112
EMP 2Gauge (relative) 0,00 - 25,00 bar G 1/2 EN 228-1 Terminal block, Pg 13.5 0,5 %
>084G2113
EMP 2Gauge (relative) 0,00 - 40,00 bar G 1/2 EN 228-1 Terminal block, Pg 13.5 0,5 %
>084G2114
EMP 2Gauge (relative) 0,00 - 60,00 bar G 1/2 EN 228-1 Terminal block, Pg 13.5 0,5 %
123