| 18 Item(s) | | | | | | | | | | |
| | KP61 | -30 - 15 °C | 120 °C | IP30 | Capillary Tube Sensor | 2.000 mm | SPDT | -40 - 65 °C | 2.5 x 500 mm | |
| | KP61 | -30 - 15 °C | 120 °C | IP30 | Capillary Tube Sensor | 5.000 mm | SPDT | -40 - 65 °C | 2.5 x 500 mm | |
| | KP62 | -30 - 15 °C | 80 °C | IP30 | Room Sensor | - | SPDT | -40 - 65 °C | 25 x 78 mm | |
| | KP68 | -5 - 35 °C | 120 °C | IP30 | Room Sensor | - | SPDT | -40 - 65 °C | 40 x 30 mm | |
| | KP71 | -5 - 20 °C | 80 °C | IP30 | Remote Sensor w.capillary tube | 2.000 mm | SPDT | -40 - 65 °C | 9.5 x 115 mm | |
| | KP75 | 0 - 35 °C | 80 °C | IP30 | Duct Sensor | 2.000 mm | SPDT | -40 - 65 °C | 25 x 125 mm | |
| | KP77 | 20 - 60 °C | 130 °C | IP30 | Remote Sensor w.capillary tube | 2.000 mm | SPDT | -40 - 65 °C | 9.5 x 85 mm | |
| | KP81 | 80 - 150 °C | 200 °C | IP30 | Remote Sensor w.capillary tube | 2.000 mm | SPDT | -40 - 65 °C | 9.5 x 85 mm | |
| | KP79 | 50 - 100 °C | 150 °C | IP30 | Remote Sensor w.capillary tube | 2.000 mm | SPDT | -40 - 65 °C | 9.5 x 85 mm | |
| | KP75 | 0 - 35 °C | 110 °C | IP30 | Remote Sensor w.capillary tube | 2.000 mm | SPDT | -40 - 65 °C | 9.5 x 115 mm | |
| | KP81 | 80 - 150 °C | 200 °C | IP30 | Remote Sensor w.capillary tube | 2.000 mm | SPDT | -40 - 65 °C | 9.5 x 85 mm | |
| | KP81 | 80 - 150 °C | 200 °C | IP30 | Remote Sensor w.capillary tube | 5.000 mm | SPDT | -40 - 65 °C | 9.5 x 115 mm | |
| | KP75 | 0 - 40 °C | 80 °C | IP30 | Room Sensor | - | SPDT gold | -40 - 65 °C | 25 x 78 mm | |
| | KP81 | 80 - 150 °C | 200 °C | IP30 | Remote Sensor w.capillary tube | 3.000 mm | SPDT | -40 - 65 °C | 9.5 x 85 mm | |
| | KP78 | 30 - 90 °C | 150 °C | IP30 | Remote Sensor w.capillary tube | 2.000 mm | SPDT | -40 - 65 °C | 9.5 x 85 mm | |