| 7 Item(s) | | | | | | | | | | |
| | CAS178 | 20 - 80 °C | 2,0 K | 130 °C | Remote Sensor w.armoured tube | 2.000 mm | SPDT | -25 - 70 °C | 13 x 63 mm | |
| | CAS180 | 70 - 120 °C | 2,0 K | 220 °C | Remote Sensor w.armoured tube | 2.000 mm | SPDT | -25 - 70 °C | 13 x 63 mm | |
| | CAS181 | 60 - 150 °C | 2,5 K | 250 °C | Remote Sensor w.armoured tube | 2.000 mm | SPDT | -25 - 70 °C | 13 x 63 mm | |
| | CAS181 | 60 - 150 °C | 2,5 K | 250 °C | Remote Sensor w.armoured tube | 5.000 mm | SPDT | -25 - 70 °C | 13 x 90 mm | |
| | CAS180 | 70 - 120 °C | 2,0 K | 220 °C | Remote Sensor w.armoured tube | 2.000 mm | SPDT | -25 - 70 °C | 13 x 63 mm | |
| | CAS180 | 70 - 120 °C | 2,0 K | 220 °C | Remote Sensor w.armoured tube | 2.000 mm | SPDT | -25 - 70 °C | 13 x 63 mm | |
| | CAS181 | 60 - 150 °C | 2,5 K | 250 °C | Remote Sensor w.armoured tube | 2.000 mm | SPDT | -25 - 70 °C | 13 x 63 mm | |