>
My Product List
Categories
>
Refrigeration and A/C
Thermostatic Expansion Valves
Solenoid Valves
Pressure and Temperature Regulators
Electronic Controls
Line Components
Pressure Controls and Thermostats
Water Valves
Filter Driers and Sight Glasses
Contactors & Motor Starters
Electronic Controls: Sensors, Transmitters
Electronically Operated Valves
Stop and Regulating Valves
Safety Valves
Liquid Level Controls
Condensing Units
Appliance Controls
Controls Accessories and Spare Parts
Compressors
ICF, Industrial Refrigeration Control Solutions
>
VLT® Drives
Frequency Converters
Decentral Products
Soft Starters
Power Options
>
Industrial Automation
Solenoid valves
Coils for valves
Pneumatically operated valves
Thermostatic valves
Pressure transmitters
Pressure switches
Pressure switches, differential
Temperature sensors
Temperature switches
Temperature switches, differential
Electronic soft starters
Contactors and Motor Starters
Accessories and Spare Parts
>
Heating
Thermostatic Radiator Valves
Time Controls
Electric and Electronic Room Thermostats
Underfloor Heating
Motorised Control Valves
Balancing Valves
Solar Heating Regulator
Bathroom Accessories
>
High-Pressure Pumps
Valves
Pumps
Motors
Nozzles
Powerpacks
About Us
Aspiration, Promise, Behaviour
Danfoss in the UK
Related Companies
Products
Categories
Business Areas
Refrigeration and Air Conditioning
Heating
Industrial Automation
VLT
®
Drives
High-Pressure Pumps
News & Events
News
Newsletters
Archive
Global News Magazine
Jobs & Careers
Danfoss in the UK
Worldwide
Contact
Danfoss in the UK
Worldwide
E-Business
Local Sites
Danfoss Group Global
Afghanistan
Argentina
Australia
Austria
Bahrain
Belarus
Belgium (Dutch)
Belgium (French)
Bolivia
Bosnia - Herzegovina
Brazil
Bulgaria
Canada
Chile
China
Colombia
Costa Rica
Croatia
Cuba
Czech Republic
Denmark
Djibouti
Dominican Republic
Ecuador
Egypt
El Salvador
Eritrea
Estonia
Ethiopia
Finland
France
Germany
Guatamala
Haiti
Hungary
Iceland
India
Indonesia
Iran
Ireland
Italy
Jamaica
Jordan
Kazakhstan
Korea
Kuwait
Laos
Latvia
Lebanon
Lithuania
Malaysia
Mexico
Middle East
Netherlands
New Zealand
Norway
Oman
Pakistan
Paraguay
Peru
Philippines
Poland
Portugal
Puerto Rico
Qatar
Romania
Russia
Saudi Arabia
Serbia
Singapore
Slovakia
Slovenia
Somalia
South Africa
Spain
Sudan
Sweden
Switzerland (French)
Switzerland (German)
Syria
Taiwan
Thailand
Turkey
Ukraine
United Arab Emirates
United Kingdom
United States of America
Uruguay
Venezuela
Vietnam
Yemen
>
Print Page
>
Home
>
Products
>
Categories
>
Temperature sensors
>
MBT 5410, Room temperature sensors
MBT 5410, Room temperature sensors
The MBT 5410 is a heavy-duty temperature sensor that can be used for controlling freezing installations and room temperature within general industry and marine applications.This temperature sensor is...
>
Code number selector
>
Photos (2)
>
Approvals & certificates (14)
>
Literature (8)
>
Contact
Code no.
6 Item(s)
Type
Resistance value
select
All
1 x Pt 100
1 x Pt 1000
Transm. setting range [°C]
select
All
0 - 100 °C
-10 - 50 °C
-50 - 50 °C
Temp. range [°C]
Ins. length [mm]
Output sig. [mA]
Output sign.
El. conn.
Wires [pcs]
select
All
2 pc
4 pc
>
084Z5063
MBT 5410
1 x Pt 100
-50 - 50 °C
-50 - 100 °C
60 mm
4 - 20 mA
-
Box (metal/plastic)
2 pc
>
084Z5064
MBT 5410
1 x Pt 100
-10 - 50 °C
-50 - 100 °C
60 mm
4 - 20 mA
-
Box (metal/plastic)
2 pc
>
084Z5065
MBT 5410
1 x Pt 100
-
-50 - 100 °C
60 mm
-
Ohm
Box (metal/plastic)
4 pc
>
084Z5066
MBT 5410
1 x Pt 100
0 - 100 °C
-50 - 100 °C
60 mm
4 - 20 mA
-
Box (metal/plastic)
2 pc
>
084Z5095
MBT 5410
1 x Pt 1000
-
-50 - 100 °C
60 mm
-
Ohm
Box (metal/plastic)
2 pc
>
084Z8280
MBT 5410
1 x Pt 100
-
-50 - 100 °C
60 mm
-
Ohm
Box (metal/plastic)
2 pc