Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

MBT 5260, Temperature sensors

Ascending Order6 Item(s)
select
select
select
select
>084Z8021
MBT 52601 x Pt 100 -50 - 200 °C 100 mm Ohm G 1/2 A DIN 43650/Pg 9 2 pc
>084Z8033
MBT 52601 x Pt 100 -50 - 200 °C 50 mm Ohm G 1/2 A DIN 43650/Pg 9 2 pc
>084Z8034
MBT 52601 x Pt 100 -50 - 200 °C 150 mm Ohm G 1/2 A DIN 43650/Pg 9 2 pc
>084Z8132
MBT 52601 x Pt 100 -50 - 200 °C 100 mm Ohm G 1/2 A DIN 43650/Pg 11 2 pc
>084Z8148
MBT 52601 x KTY 2000 -50 - 150 °C 50 mm Ohm G 1/2 A DIN 43650/Pg 9 2 pc
>084Z8229
MBT 52601 x Pt 100 -50 - 200 °C 50 mm Ohm G 1/2 A DIN 43650/Pg 11 2 pc