| 11 Item(s) | | | | | | | | | | | |
| | MBT 3270 | 1 x KTY 2000 | -50 - 150 °C | 24 mm | Ohm | AISI 316 Ti | 6,1 mm | M10 x 1 | AMP Junior Power Timer | 2 pc | |
| | MBT 3270 | 1 x Pt 1000 | -50 - 150 °C | 28 mm | Ohm | AISI 316 Ti | 4,2 mm | G1/4A | AMP Junior Power Timer | 2 pc | |
| | MBT 3270 | 1 x Pt 100 | -50 - 150 °C | 24 mm | Ohm | AISI 316 Ti | 6,1 mm | M10 x 1 | AMP Junior Power Timer | 2 pc | |
| | MBT 3270 | 1 x Pt 100 | -50 - 300 °C | 40 mm | Ohm | AISI 316 Ti | 3,0 mm | M10 x 1 | AMP Junior Power Timer | 2 pc | |
| | MBT 3270 | 1 x Pt 100 | -50 - 300 °C | 40 mm | Ohm | AISI 316 Ti | 3,0 mm | M10 x 1 | Deutsch Intergrated DT04-2pins | 2 pc | |
| | MBT 3270 | 1 x Pt 100 | -50 - 300 °C | 40 mm | Ohm | AISI 316 Ti | 3,0 mm | M10 x 1 | 2 wires | 2 pc | |
| | MBT 3270 | 1 x KTY 2000 | -50 - 150 °C | 45 mm | Ohm | Stainless steel | 6,5 mm | G 3/8 A | - | 2 pc | |
| | MBT 3270 | 1 x NTC 3000 | -50 - 150 °C | 24 mm | Ohm | Stainless steel | 3,8 mm | M10 x 1.5 | AMP INTEGRATED | 2 pc | |
| | MBT 3270 | 1 x Pt 100 | -50 - 200 °C | 40 mm | Ohm | Stainless steel | 3,0 mm | R 1/4 | AMP Junior Power Timer | 2 pc | |
| | MBT 3270 | 1 x KTY 2000 | -50 - 150 °C | 24 mm | Ohm | AISI 316 Ti | 6,5 mm | M10 x 1 | AMP Flying | 2 pc | |
| | MBT 3270 | 1 x KTY 2000 | -50 - 150 °C | 24 mm | Ohm | AISI 316 Ti | 6,1 mm | M10 x 1 | AMP INTEGRATED | 2 pc | |