Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

MBS 1750, Pressure transmitters with pulse snubber for general purpose

Ascending Order5 Item(s)
select
>060G6108
MBS 1750Gauge (relative) 0,00 - 60,00 bar -G 1/4 Pg 9, EN 175301-803-A 1,00 % 4 - 20 mA
>060G6109
MBS 1750Gauge (relative) 0,00 - 160,00 bar -G 1/4 Pg 9, EN 175301-803-A 1,00 % 4 - 20 mA
>060G6110
MBS 1750Gauge (relative) 0,00 - 250,00 bar -G 1/4 Pg 9, EN 175301-803-A 1,00 % 4 - 20 mA
>060G6111
MBS 1750Gauge (relative) 0,00 - 400,00 bar -G 1/4 Pg 9, EN 175301-803-A 1,00 % 4 - 20 mA
>060G6112
MBS 1750Gauge (relative) 0,00 - 100,00 bar -G 1/4 Pg 9, EN 175301-803-A 1,00 % 4 - 20 mA