Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

MBS 1700, Pressure transmitter for general purpose

Ascending Order8 Item(s)
select
select
>060G6100
MBS 1700Gauge (relative) 0,00 - 6,00 bar -G 1/4 Pg 9, EN 175301-803-A 0,5 % 4 - 20 mA
>060G6101
MBS 1700Gauge (relative) 0,00 - 10,00 bar -G 1/4 Pg 9, EN 175301-803-A 0,5 % 4 - 20 mA
>060G6102
MBS 1700Gauge (relative) 0,00 - 16,00 bar -G 1/4 Pg 9, EN 175301-803-A 0,5 % 4 - 20 mA
>060G6103
MBS 1700Gauge (relative) 0,00 - 25,00 bar -G 1/4 Pg 9, EN 175301-803-A 0,5 % 4 - 20 mA
>060G6104
MBS 1700Gauge (relative) 0,00 - 6,00 bar -G 1/2 Pg 9, EN 175301-803-A 0,5 % 4 - 20 mA
>060G6105
MBS 1700Gauge (relative) 0,00 - 10,00 bar -G 1/2 Pg 9, EN 175301-803-A 0,5 % 4 - 20 mA
>060G6106
MBS 1700Gauge (relative) 0,00 - 16,00 bar -G 1/2 Pg 9, EN 175301-803-A 0,5 % 4 - 20 mA
>060G6107
MBS 1700Gauge (relative) 0,00 - 25,00 bar -G 1/2 Pg 9, EN 175301-803-A 0,5 % 4 - 20 mA