Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

RT, Pressure switches, TÜV approved for steam plant

Ascending Order15 Item(s)
select
select
select
select
select
>017-518166
RT19W5,00 - 25,00 bar 1,20 bar 42,0 bar G 1/2 SPDT Auto
>017-518266
RT19B5,00 - 25,00 bar 1,00 bar 42,0 bar G 1/2 SPDT Max
>017-518366
RT19S5,00 - 25,00 bar 1,00 bar 42,0 bar G 1/2 SPDT Auto
>017-518466
RT1120,10 - 1,10 bar 0,07 - 0,16 bar 7,0 bar G 1/2 SPDT Auto
>017-518766
RT30AW1,00 - 10,00 bar 0,80 bar 22,0 bar G 1/2 SPDT Auto
>017-518866
RT30AB1,00 - 10,00 bar 0,60 bar 22,0 bar G 1/2 SPDT Max
>017-518966
RT30AS1,00 - 10,00 bar 0,40 bar 22,0 bar G 1/2 SPDT Max
>017-524766
RT32W5,00 - 25,00 bar 0,80 - 3,00 bar 42,0 bar G 1/2 SPDT Auto
>017-524866
RT32B5,00 - 25,00 bar 0,40 bar 42,0 bar G 1/2 SPDT Min
>017-526266
RT33B0,00 - 2,50 bar 0,10 bar 7,0 bar G 1/2 SPDT Min
>017-526766
RT31W2,00 - 10,00 bar 0,30 - 1,00 bar 22,0 bar G 1/2 SPDT Auto
>017-526866
RT31B2,00 - 10,00 bar 0,30 bar 22,0 bar G 1/2 SPDT Min
>017-526966
RT31S2,00 - 10,00 bar 0,30 bar 22,0 bar G 1/2 SPDT Min
>017-528066
RT35W0,00 - 2,50 bar 0,10 bar 7,0 bar G 1/2 SPDT Auto
>017-528266
RT112W0,10 - 1,10 bar 0,07 bar 7,0 bar G 1/2 SPDT Auto