Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

KP, Pressure switches for light industry

Ascending Order21 Item(s)
select
select
select
select
select
select
select
>060-110866
KP362,00 - 14,00 bar 0,70 - 4,00 bar 17,0 bar G 1/4 A SPDT -IP30
>060-113366
KP35-0,20 - 7,50 bar -0,20 - 7,50 bar 17,0 bar G 1/4 A SPDT -IP30
>060-113466
KP35-0,20 - 7,50 bar 0,70 - 4,00 bar 17,0 bar G 1/4 A SPDT -IP30
>060-113766
KP362,00 - 14,00 bar 0,70 - 4,00 bar 17,0 bar G 1/4 A SPDT gold -IP30
>060-114466
KP364,00 - 12,00 bar 0,50 - 1,60 bar 17,0 bar G 1/4 A SPDT gold -IP30
>060-122166
KP364,00 - 12,00 bar 0,50 - 1,60 bar 17,0 bar G 1/4 A SPDT -IP30
>060-214466
KP361,00 - 10,50 bar 0,70 - 4,00 bar 17,0 bar 1/4 in-18 NPT int. SPDT -IP30
>060-214666
KP374,00 - 21,00 bar 1,80 - 3,10 bar 28,0 bar 1/4 in-18 NPT int. SPDT -IP30
>060-214766
KP374,00 - 21,00 bar 3,00 bar 28,0 bar 1/4 in-18 NPT int. SPDT Max IP30
>060-214966
KP340,14 - 1,07 bar 0,14 - 0,42 bar 4,0 bar 1/4 in-18 NPT int. SPDT -IP30
>060-215166
KP350,40 - 3,50 bar 0,40 - 2,20 bar 17,0 bar 1/4 in-18 NPT int. SPDT -IP30
>060-215966
KP361,00 - 10,50 bar 0,70 - 4,00 bar 17,0 bar G 1/2 A SPDT -IP30
>060-216666
KP350,40 - 3,50 bar 0,40 - 2,20 bar 17,0 bar G 1/2 A SPDT -IP30
>060-450266
KP1-0,20 - 7,50 bar 0,70 - 4,00 bar 17,0 bar 1/4 in SPDT -IP44
>060-500066
KP35-0,20 - 7,50 bar 0,70 - 4,00 bar 17,0 bar 1/4 in-18 NPT int. SPDT -IP30
12