Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

ECI, CI-tronic™ electronic contactors

Ascending Order24 Item(s)
select
select
select
select
select
>037N0001
ECI 30-130 A 230 V 24 - 230 V 24 - 230 V
>037N0003
ECI 30-130 A 400 V 24 - 230 V 24 - 230 V
>037N0004
ECI 50-150 A 400 V 24 - 230 V 24 - 230 V
>037N0006
ECI 50-150 A 600 V 24 - 230 V 24 - 230 V
>037N0007
ECI 30-130 A 230 V 5 - 24 V -
>037N0009
ECI 30-130 A 400 V 5 - 24 V -
>037N0010
ECI 50-150 A 400 V 5 - 24 V -
>037N0013
ECI 30-230 A 230 V 24 - 230 V 24 - 230 V
>037N0014
ECI 50-250 A 230 V 24 - 230 V 24 - 230 V
>037N0015
ECI 30-230 A 400 V 24 - 230 V 24 - 230 V
>037N0016
ECI 50-250 A 400 V 24 - 230 V 24 - 230 V
>037N0021
ECI 30-230 A 400 V 5 - 24 V -
>037N0022
ECI 50-250 A 400 V 5 - 24 V -
>037N0027
ECI 10-310 A 400 V 24 - 230 V 24 - 230 V
>037N0028
ECI 20-320 A 400 V 24 - 230 V 24 - 230 V
12