Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

CI EI (9-30 series), Contactors with interface relay

Ascending Order7 Item(s)
select
select
select
select
select
select
>037H801166
CI 9 EI 242,2 kW 4,0 kW 9,0 A 25,0 A 16,0 A 3 -24 V
>037H801366
CI 15 EI 244,0 kW 7,5 kW 16,0 A 25,0 A 20,0 A 3 -24 V
>037H801666
CI 25 EI 245,5 kW 11,0 kW 25,0 A 40,0 A 25,0 A 3 -24 V
>037H801766
CI 30 EI 247,5 kW 15,0 kW 30,0 A 40,0 A 30,0 A 3 -24 V
>037H806166
CI 9 EI 2302,2 kW 4,0 kW 9,0 A 25,0 A 16,0 A 3 --
>037H806366
CI 15 EI 2304,0 kW 7,5 kW 16,0 A 25,0 A 20,0 A 3 --
>037H806666
CI 25 EI 2305,5 kW 11,0 kW 25,0 A 40,0 A 25,0 A 3 --