Categories
> Refrigeration and A/C
> VLT® Drives
> Industrial Automation
> Heating
> High-Pressure Pumps
 
 
 
 
 

CI EI (210-420 series), Contactors with interface relay

Ascending Order11 Item(s)
select
select
select
select
select
select
select
>037H325923
CI 210 EI63,0 kW 110,0 kW 210,0 A 350,0 A 300,0 A 3 110 - 130 V
>037H325932
CI 210 EI63,0 kW 110,0 kW 210,0 A 350,0 A 300,0 A 3 208 - 277 V
>037H325939
CI 210 EI63,0 kW 110,0 kW 210,0 A 350,0 A 300,0 A 3 380 - 500 V
>037H326723
CI 250 EI80,0 kW 132,0 kW 250,0 A 350,0 A 300,0 A 3 110 - 130 V
>037H326732
CI 250 EI80,0 kW 132,0 kW 250,0 A 350,0 A 300,0 A 3 208 - 277 V
>037H326739
CI 250 EI80,0 kW 132,0 kW 250,0 A 350,0 A 300,0 A 3 380 - 500 V
>037H326923
CI 300 EI90,0 kW 160,0 kW 300,0 A 450,0 A 380,0 A 3 110 - 130 V
>037H326932
CI 300 EI90,0 kW 160,0 kW 300,0 A 450,0 A 380,0 A 3 208 - 277 V
>037H326939
CI 300 EI90,0 kW 160,0 kW 300,0 A 450,0 A 380,0 A 3 380 - 500 V
>037H327932
CI 420 EI132,0 kW 220,0 kW 420,0 A 500,0 A 425,0 A 3 208 - 277 V
>037H327939
CI 420 EI132,0 kW 220,0 kW 420,0 A 500,0 A 425,0 A 3 380 - 500 V